Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Modular Data Centers

3-Rack

Number of IT Racks
  • 3
Cooling Capacity
  • 87,372 BTU / 25.6 kW
  • 131,058 BTU / 38.4 kW
  • 176,000 BTU / 51.6 kW
Number of Service Enclosures
  • 0
  • 1
Eaton Modular Data Centers - Part Number SRP-3R-2C12

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 3x 44U Racks, 2x 12 kW AC Units

  • Type: 3-Rack
  • Number of IT Racks: 3
  • Cooling Capacity: 87,372 BTU / 25.6 kW
  • Number of Service Enclosures: 0
More InfoContact Sales
Eaton Modular Data Centers - Part Number SRP-3R-2C25-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 3x 44U Racks, 2x 25 kW AC Units, Service Enclosure

  • Type: 3-Rack
  • Number of IT Racks: 3
  • Cooling Capacity: 176,000 BTU / 51.6 kW
  • Number of Service Enclosures: 1
More InfoContact Sales
Eaton Modular Data Centers - Part Number SRP-3R-3C12-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 3x 44U Racks, 3x 12 kW AC Units, Service Enclosure

  • Type: 3-Rack
  • Number of IT Racks: 3
  • Cooling Capacity: 131,058 BTU / 38.4 kW
  • Number of Service Enclosures: 1
More InfoContact Sales

Eaton SmartRack® Modular Data Centers are composed of IT rack, cooling and service enclosures that together form a performance optimized data center that is easy to configure and maintain. It also lowers costs by reducing the overall cycle time to deploy a data center from months or weeks to just days.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.