Product Status Current Model Number: P785-HKIT10
HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 10 ft. (3.1 m)
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
Register your P785-HKIT10Questions & Answers
Parts & Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B005-HUA2-K | 2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables | |
B005-HUA4 | 4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing |