Product Status Current Model Number: P783-010
DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 10 ft. (3.05 m), Black
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
KVM Switches
| Model Number | Description | |
|---|---|---|
| B002-DP1A4 | Secure KVM Switch, 4-Port, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, Single Monitor, TAA |