Product Status Current Model Number: N844A-10M-8-P
40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 10 m (32.8 ft.)
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| P568-000-FBR | HDMI Fiber Extender Terminations for MPO Fiber Optic Cable - 4K 60 Hz, 18 Gbps, LSZH, Up to 328 ft. (100 m) | |
| P580F-000 | DisplayPort Fiber Extender Terminations for MPO Fiber Optic Cable - 8K 60 Hz, 32.4 Gbps, LSZH, Up to 328 ft. (100 m) |