Product Status Current Model Number: N784-H01-SCMM
Hardened Copper to Fiber Media Converter - 10/100 Mbps, RJ45/SC Multimode, -10° to 60°C, 2 km (1.2 mi.), TAA
Warranty
Your product is still covered under warranty if it was purchased after 1/13/2024.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Documentation
- Quick Start Guide for Hardened 10/100 Copper to Fiber Media Converter, RJ45/SC Model: N784-H01-SCMM Hardened 10/100 Copper to Fiber Media Converter, RJ45/ST Model: N784-H01-STMM Hardened 10/100 Copper to Fiber Media Converter, RJ45/SC Model: N784-H01-SCSM - Multiple Languages
- Quick Start Guide for Hardened 10/100 Copper to Fiber Media Converter, RJ45/SC Model: N784-H01-SCMM Hardened 10/100 Copper to Fiber Media Converter, RJ45/ST Model: N784-H01-STMM Hardened 10/100 Copper to Fiber Media Converter, RJ45/SC Model: N784-H01-SCSM
- Product Datasheet
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-003-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) | |
| N001-006-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m) | |
| N001-010-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) | |
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N306-003 | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) | |
| N306-006 | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.) | |
| N306-010 | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) | |
| N306-05M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 5M (16 ft.) | |
| N306-15M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 15M (50 ft.) | |
| N306-25M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 25M (82 ft.) | |
| N306-46M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 46M (150 ft.) |
Accessories
| Model Number | Description | |
|---|---|---|
| N785-CH12 | 12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount, TAA |