Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Product Status Current Model Number: 5P2200

Eaton 5P 1950VA 1920W 120V Line-Interactive UPS - 8 NEMA 5-20R Outlets, Cybersecure Network Card Option, Tower

Adding or Replacing UPS Batteries

Replacement Batteries

Battery Model Number

EBP-1002

Eaton Internal Replacement Battery Cartridge (RBC) for 5P2200 and 5P2200RT UPS, TAA
Information & Pricing
Quantity Required 1

External Battery Packs

This UPS does not allow external batteries to be attached to extend runtime.

Questions & Answers

Parts & Accessories

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for 5P2200 and 5P2200RT UPS, TAA EBP-1002 EBP-1002 Eaton Internal Replacement Battery Cartridge (RBC) for 5P2200 and 5P2200RT UPS, TAA

Network Interfaces and Sensors

  Model Number Description
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.