Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Desktop Whiteboards

White Frame

Need Help Finding White-Frame Whiteboards?

Tripp Lite write-on/wipe-off whiteboards with VESA pattern mount next to your monitor for note-taking or aiding classroom or boardroom presentations. Feature a white frame and magnetic 8.5 x 11.5 in. writing surface that wipes off easily with the included erasers.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.