Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Rack Advisor logo

Showing Compatible Racks for UPS Model Number:

  This UPS requires one or more external battery packs (sold separately).

Rack Requirements

  Device Qty Rack Units Min. Depth (in.) Weight (lbs.)
9PXM8S16K 9PXM8S16K
Eaton 9PXM 16kVA 14.4kW 208-240V Modular Scalable Online Double-Conversion UPS, Hardwired Input / Output, Cybersecure Network Card Included, 14U, TAA
1 14U 38.0 22.5
Add Your Own Device 14U 38.0 22.5

Compatible Racks

Sorry... we could not find any compatible racks for this configuration.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.