Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-004-2A2C-2

4-Port USB-C Hub - USB 3.x Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports, Thunderbolt 3, Aluminum Housing

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DisplayPort Alt Mode
No
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.905
Product Length (in.)
8.523
Product Length (cm.)
21.66
Product Length (ft.)
0.711
Product Length (m)
0.216
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitting Data (Blue)
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Length (ft.)
0.492
Cable Length (in.)
5.905
Unit Dimensions (hwd / in.)
2.366 x 0.374 x 1.563
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0926
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-90% non-condensing
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
 
POWER
 
U460-004-4A-G2

4-Port USB-C Hub, USB 3.x Gen 2 (10Gbps), 4x USB-A Ports, Thunderbolt 3 Compatible, Aluminum Housing, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DisplayPort Alt Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 2 (10 Gbps)
INPUT
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.91
 
 
 
 
Bus Powered
Yes
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
 
 
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Transmission
PHYSICAL
Color
Black
Material of Construction
Aluminum, PVC
 
 
 
Unit Dimensions (hwd / in.)
0.370 x 2.360 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0926
Cable Outer Diameter (OD)
4.0 +/- 0.15 mm
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-90% non-condensing
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.