Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRH45UW

SmartRack 45U Standard-Depth Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
OVERVIEW
Device Compatibility
AI Server (extra deep); Server
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
45U
Rack Depth
Standard
Factory Preset Rack Depth (in.)
42
Maximum Device Depth (in.)
41
Unit Dimensions (hwd / in.)
84.860 x 23.640 x 44.090
Unit Weight (lbs.)
457
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
No
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
SRH45UWWD8

SmartRack 45U Standard-Depth Extra-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers, White

More Info
OVERVIEW
Device Compatibility
PDU; Patch Panel; Server; UPS; AI Server (extra deep)
Rack Type
Enclosure
PHYSICAL
Color
White
Material of Construction
Steel
Rack Height
45U
Rack Depth
Standard
 
Maximum Device Depth (in.)
41
Unit Dimensions (hwd / in.)
84.910 x 31.500 x 44.090
Unit Weight (lbs.)
491
Weight Capacity - Rolling (lbs.)
3500
Weight Capacity - Stationary (lbs.)
5000
Number of Vertical Mounting Rails
4
Assembly Required
No
FEATURES & SPECIFICATIONS
Grounding Details
Front and rear door frames
Built-in Cable Management
No
Leveling Feet
Yes
Extra Wide
Yes
Locking
Yes
Pre-Installed Casters
Yes
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Certifications
UL 62368-1; UL 2416
Product Compliance
CE (Europe); EIA/ECA-310-E; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.