Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N844A-10M-8-P

40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 10 m (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
8F MPO (FEMALE)
Side B - Connector 1
8F MPO (FEMALE)
Endface Polish
PC
Polarity
Type A (straight through)
PHYSICAL
Color
Aqua
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
3.0 mm
Clad Diameter (microns)
125.0
Core Diameter (microns)
50.0
Primary Coating Diameter (microns)
245.0
Number of Fibers
8
Cable Length (ft.)
32.81
Cable Length (in.)
196.9
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Fiber Cable Length
5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.5 dB/km
Attenuation @ 1300NM
1.5 dB/km
Insertion Loss
≤ 0.50 dB
Return Loss
≧ 20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N844A-15M-8-P

40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 15 m (49.2 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
8F MPO (FEMALE)
Side B - Connector 1
8F MPO (FEMALE)
Endface Polish
PC
Polarity
Type A (straight through)
PHYSICAL
Color
Aqua
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
3.0 mm
Clad Diameter (microns)
125.0
Core Diameter (microns)
50.0
Primary Coating Diameter (microns)
245.0
Number of Fibers
8
Cable Length (ft.)
49.21
Cable Length (in.)
196.9
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Fiber Cable Length
15M (49.2 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.5 dB/km
Attenuation @ 1300NM
1.5 dB/km
Insertion Loss
≤ 0.50 dB
Return Loss
≧ 20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N844A-20M-8-P

40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 20 m (65.6 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
8F MPO (FEMALE)
Side B - Connector 1
8F MPO (FEMALE)
Endface Polish
PC
Polarity
Type A (straight through)
PHYSICAL
Color
Aqua
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
3.0 mm
Clad Diameter (microns)
125.0
Core Diameter (microns)
50.0
Primary Coating Diameter (microns)
245.0
Number of Fibers
8
Cable Length (ft.)
65.62
Cable Length (in.)
196.9
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Fiber Cable Length
20M (65.6 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.5 dB/km
Attenuation @ 1300NM
1.5 dB/km
Insertion Loss
≤ 0.50 dB
Return Loss
≧ 20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N844A-30M-8-P

40/100/400G Multimode 50/125 OM3 Fiber Optic Cable (8F MPO/MPO-PC F/F), Type-A Polarity, OFNP, Aqua, 30 m (98.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
Mode Type
Multimode
CONNECTIONS
Side A - Connector 1
8F MPO (FEMALE)
Side B - Connector 1
8F MPO (FEMALE)
Endface Polish
PC
Polarity
Type A (straight through)
PHYSICAL
Color
Aqua
Cable Jacket Color
Aqua
Connector Color
Aqua; Black
Cable Jacket Material
PVC
Cable Jacket Rating
OFNP
Cable Outer Diameter (OD)
3.0 mm
Clad Diameter (microns)
125.0
Core Diameter (microns)
50.0
Primary Coating Diameter (microns)
245.0
Number of Fibers
8
Cable Length (ft.)
98.43
Cable Length (in.)
196.9
Minimum Bend Radius
20 mm (Dynamic); 10 mm (Static)
Unit Dimensions (hwd / in.)
9.000 x 7.000 x 0.500
Fiber Cable Length
30M (98.4 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
40 Gbps; 100 Gbps; 400 Gbps
Wavelength
1300nm; 850nm
Attenuation @ 850NM
3.5 dB/km
Attenuation @ 1300NM
1.5 dB/km
Insertion Loss
≤ 0.50 dB
Return Loss
≧ 20 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
Breakout
No
Trunk
No
Optical Port
MPO/MTP
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.