Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N785-INT-PSCMM2

Gigabit Multimode Fiber to Ethernet Media Converter, POE+, International Power Cables, 10/100/1000 SC, 1310 nm, 2 km (1.2 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Multimode Media Converter
Host Connector
SC DUPLEX (FEMALE)
Mode Type
Multimode
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)
48V / 1.25A
AC Power Adapter Cord Length (ft.)
3.61
AC Power Adapter Cord Length (m)
1.1
Power Source
AC Adapter with detachable power cord
POWER
Power Source Type
AC Adapter with detachable power cord
 
 
 
CONNECTIONS
PoE Capability
15.4W (802.3af); 30W (802.3at)
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.980 x 2.760 x 3.740
Unit Packaging Type
Box
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Wavelength
1310nm
Transmission Distance
2 km
 
 
 
FEATURES & SPECIFICATIONS
Working Mode
Full/Half Duplex
Auto MDIX Support
No
Auto MDI/MDIX Crossover Detection
No
Optical Port
SC
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; PSE; WEEE; cUL
Product Certifications
EN 55024; EN 55032; IEC 62368-1; C-Tick (Australia); NOM (Mexico)
Product Compliance
RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
DISPLAY
 
NETWORK
 
USER INTERFACE, ALERTS & CONTROLS
 
N786-001-SFP

10 Gb SFP+ to RJ45 Ethernet Media Converter - 850 nm and 1310 nm Compatible, Up to 80 km (50 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Ethernet Media Converter
 
Mode Type
Multimode; Singlemode
Technology
Cat5/5e; Cat6; Cat6a; Multimode; Singlemode
Optical Mode
OM3; OM4; OM5; OS2; SM
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
 
Side A - Connector 1
SFP+ (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Material of Construction
Metal Shell
Power Cord Color
Black
Housing Color
Black
Unit Weight (lbs.)
1.88
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 80% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps; 10 Gbps
Wavelength
1300nm; 1310nm; 850nm
Transmission Distance
300m to 80Km
Network Speed Details
1000Base-T, 2.5GBase-T, 5GBase-T, 10GBase-T, 10GBase-R
IEEE Standards Supported
802.3x
Network Compatibility Details

RJ45 Port Supports: 1000Base-T: Cat5 UTP/STP, Max 100 m (328 ft.); 2.5GBase-T: Cat5e UTP/STP, Max 50 m (164 ft.); 5GBase-T: Cat5e UTP/STP, Max 50 m (164 ft.); 10GBase-T: Cat6a UTP/STP, Max 50 m (164 ft.)

SFP+ Port Supports: 10Gbps: Multimode 50/125um, Singlemode 9/125um

FEATURES & SPECIFICATIONS
Working Mode
Full/Half Duplex
Auto MDIX Support
No
 
Optical Port
SFP
Data Transfer Rate
10 Gbps
Mounting Accessory Included
No
Ethernet Support
Yes
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); IEEE 802.3x Flow Control; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Signal Range (m)
300 - 80000
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated
N786-MDC-SFPSFP

10 Gb SFP+ to 10 Gb SFP+ Mode Converter - 1310 nm and 1550 nm Compatible, Up to 80 km (50 mi.)

More Info
Check Prices
OVERVIEW
Product Type
Fiber Mode Converter
 
Mode Type
Multimode; Singlemode
Technology
Singlemode; Multimode
Optical Mode
OM3; OM4; OM5; OS2; SM
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60 Hz, 0.35A
AC Power Adapter Output Specs (V / A)
12V / 1A
AC Power Adapter Cord Length (ft.)
4.52
AC Power Adapter Cord Length (m)
1.38
Power Source
AC Adapter
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A
DC Barrel Plug
OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
10.00
CONNECTIONS
 
Side A - Connector 1
SFP+ (FEMALE)
Side B - Connector 1
SFP+ (FEMALE)
 
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
0.920 x 2.900 x 4.300
Unit Packaging Type
Box
Material of Construction
Metal Shell
Power Cord Color
Black
Housing Color
Black
Unit Weight (lbs.)
1.88
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
5% to 80% RH, Non Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
Wavelength
1300nm; 1310nm; 850nm
Transmission Distance
80Km
Network Speed Details
10 Gbps
IEEE Standards Supported
802.3ab; 802.3z
Network Compatibility Details

SFP+ Port Supports:  IEEE 802.3ab 1000Base-Tx & IEEE 802.3z 1000Base-Fx protocols; Optical Signals: 1310nm and 1550nm

FEATURES & SPECIFICATIONS
Working Mode
Full/Half Duplex
Auto MDIX Support
No
 
Optical Port
SFP
Data Transfer Rate
10 Gbps
Mounting Accessory Included
No
Ethernet Support
Yes
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; GS; LPS; TUV; UL; WEEE; cUL
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
Signal Range (m)
80000
DISPLAY
Accessories (Included)
External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A)
NETWORK
Network Ports
SFP+ (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.