At capacities of 5kW and above, the most practical way to provide redundant power to 208V server racks has been to connect redundant 3-phase rack PDUs to redundant power supplies in each server. Until now…
Traditional Dual 3-Phase PDU Solution vs. 3-Phase ATS PDU Solution
Challenge: Provide redundant power to a rack that has clustered 1U servers
Traditional Dual PDU Solution | Tripp Lite ATS Solution |
---|---|
Two 3-phase rack PDUs feed single phase 208V loads |
3-phase rack ATS feeds single phase 208V loads |
Two power supplies per server | One power supply per server; the Tripp Lite ATS provides redundant power to each server power supply, so a second power supply is not required. |
Two power cords per server | One power cord per server |
The Tripp Lite Advantage |
---|
|