Part Number: WWSSRDSTC

- Allows transitions between sitting and standing to promote wellness
- Lever provides one-touch height adjustment from 29.5 to 47.2 inches
- Monitor shelf supports 17.6 lb.; keyboard shelf supports 4.4 lb.
- Printer and CPU shelves support up to 22 lb. each
- Casters allow easy rolling from room to room
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332239402 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | MDF, Steel |
Mounting Location | Floor |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.00 x 23.80 x 31.30 |
Shipping Weight (lbs.) | 50.60 |
Unit Dimensions (hwd / in.) | 28.200 x 23.000 x 47.200 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing | |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Accessories
Model Number | Description | |
---|---|---|
DMACUSB | AC/USB Charging Clip for Display Mounts |