Part Number: B127B-1A1-WHD3 New
Extends a wireless 4K HDMI audio/video signal with low latency to an HDMI display located up to 164 ft. from the source device.
- Displays HDMI audio/video up to 164 ft. away with no costly cable infrastructure
- Supports UHD resolutions up to 4K @ 30 Hz for heightened video quality
- Allows you the freedom of positioning devices without constraint of cable placement
- SSID pairing allows multiple kits to operate in the same area with channel separation
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
Wireless HDMI Extender Kit for 4K Presentations in Classrooms and Retail Displays
This complete wireless transmitter and receiver system is recommended for video presentations, education, retail pop-ups and event setups where reliable wireless video transmission is critical. Optimized for static and video presentations, the B127B-1A1-WHD3 extends 4K video and audio from an HDMI source device to an HDMI display up to 164 feet (50 meters) away. The durable metal transmitter and receiver are built to last and include mounting hardware for permanent installations. Note: Requires direct line of sight between transmitter and receiver for optimal performance.
Wireless Transmission Saves You Money on Cable and Installation Costs
The B127B-1A1-WHD3 eliminates more than just hassles. You’ll save on the costs of cabling infrastructure and the labor to install it in areas where running HDMI cabling through walls is costly or not possible. Cable clutter is reduced, and you will enjoy more flexibility in placement of the source and display with no cables to relocate when you want to reconfigure the room.
Supports SSID Channel Switching
Unlike many wireless HDMI kits, the B127B-1A1-WHD3 supports SSID channel switching to reduce interference from other wireless sources for stable performance in crowded wireless environments. The transmitter and receiver communicate over a 5.18–5.24 GHz wireless frequency.
Transmits Crystal-Clear 4K Video for Ultra High-Definition Presentations
The B127B-1A1-WHD3 ensures Ultra HD performance in a one-to-one application, where there is less obstruction to occur. It supports 4K video resolutions (3840 x 2160) at 30 Hz. LEDs indicate when the transmitter and receiver are receiving power, building a wireless connection between the units and transmitting data. The kit supports HDCP 1.4 compliance for streaming protected content and a low latency of 80~170 ms that is ideal for presentations, signage and video playback.
Plug-and-Play Operation for Quick Setup and Immediate Use
The durable transmitter and receiver set works right out of the box with no software or Wi-Fi required. Connect the receiver to the display’s HDMI port and the transmitter to the source’s HDMI port with user-supplied cables. You can also connect an optional local display to the transmitter to monitor the image being transmitted to the receiver. The included power supplies come with international plug adapters for use in North America, Europe, Australia and the United Kingdom.
System Requirements
- Source device with HDMI output (Blu-ray player, external hard drive, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
- Available AC outlets for both the transmitter and receiver (North America, Europe, UK and Australia plug adapters included)
Package Includes
- HDMI transmitter
- HDMI receiver
- (2) External power supplies (Input: 100–240V, 50/60 Hz, 0.3A; Output 5V 2A)
- (8) International plug adapters (2 each for North America, Australia, U.K. and Europe)
- IR blaster extension cable
- IR receiver extension cable
- (4) Antennas
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332290076 |
| Product Type | Wireless Extender |
| Device Compatibility | Computer; Laptop; Monitor/HDTV; Projector |
| Technology | HDMI; Wireless |
| Country/Region | Global |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Resolutions Supported | Supports wireless HDMI video resolutions including: 4096 x 2160 @ 30Hz, 3840 x 2160 @ 24/30Hz, 1080P @ 50/60Hz, 720P @ 50/60Hz, 1920 x 1200, 2560 x 1440, 2560 x 1600 |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K) |
| Max Supported Video Resolution | 4096 x 2160 @ 30Hz |
| Max. Distance (Between any 2 Units) | 164 ft (50 m) |
| Max. Distance (Between any 2 Units) (Meters) | 50 |
| Max 1280 x 720 (720p) Range (ft) | 164 |
| Max 1920 x 1080 (1080p) Range (ft) | 164 |
| Max 1920 x 1200 Range (ft) | 164 |
| Max 2560 x 1600 Range (ft) | 164 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 164 |
| Transmitter Video Input | HDMI |
| Transmitter - Number of Video Outputs | 1 |
| Transmitter - Local Display Output | HDMI |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Signal Range (ft) | 164 |
| Signal Range (m) | 50 |
| Recommended Cabling | HDMI 1.4 |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
| Maximum Signal Range (ft) | 164 |
| Maximum Signal Range Details | Capable of extending 4K wireless video up to 164 feet (50 meters) in non-interference environment, with stable anti-interference and safety performance. |
| EDID Support | No |
| Signal Transmission | Unidirectional |
| Bandwidth | 10.2 Gbps |
AUDIO
| Audio Input | HDMI |
| Audio Output | HDMI |
INPUT
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60HZ, 0.3A |
| AC Power Adapter Output Specs (V / A) | DC 5V/2A |
| AC Power Adapter Cord Length (ft.) | 3.9 |
| Power Source | USB |
POWER
| Power Source Type | AC Adapter |
| Power Source | Transmitter and Receiver (Included) |
| Power Over Cable (PoC) Support | No |
| Power Consumption Detail | TX ≤ 6W, RX ≤ 4W |
CONNECTIONS
| Firmware Upgrade Port | Micro USB (Female) |
| Side A - Connector 1 | (2) HDMI (FEMALE) |
| Side A - Connector 2 | MICRO-USB B (FEMALE) |
| Side A - Connector 3 | 3.5MM (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | MICRO-USB B (FEMALE) |
| Side B - Connector 3 | 3.5MM (FEMALE) |
| Wireless Interface | Wi-Fi |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Both Transmitter and Receiver: (1x) Power = Blue, (1x) Wi-Fi = Yellow (Blinks slowly when not connected, solid when connected, and blinking when pairing SSIDS), (1x) HDMI = Yellow (Off when not transmitting, solid when connected, and blinking when under factory settings restore) |
PHYSICAL
| Color | Black |
| Material of Construction | Iron |
| Number of Displays | 1 |
| Receiver Unit Dimensions (hwd / cm.) | 20.6 x 12.5 x 11.5 |
| Receiver Unit Dimensions (hwd / in.) | (4.921 x 4.527 x 0.7897) |
| Receiver Unit Weight (lbs.) | 0.7627 |
| Shipping Dimensions (hwd / in.) | 14.05 x 6.02 x 3.34 |
| Shipping Weight (lbs.) | 2.64 |
| Transmitter Unit Dimensions (hwd / cm.) | 1.98 x 12.3 x 11.4 |
| Transmitter Unit Dimensions (hwd / in.) | (4.921 x 4.527 x 0.7897) |
| Transmitter Unit Weight (lbs.) | 0.7782 |
| Unit Dimensions (hwd / in.) | 3.150 x 5.870 x 7.860 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | 86° to 158°F (30° to 70°C) |
| Relative Humidity | 0 to 90% RH, Non Condensing |
| ESD Protection | 1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2 |
COMMUNICATIONS
| Signal Range (ft.) | 164 |
| Transmission Distance | ≤ 50m |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | No |
| Latency | 80~175ms |
| Switching Capacity | Yes |
| Switching Capacity Details | Capable of switching channels and pairing SSID between transmitter and receiver to avoid mutual interference when using multiple sets of products in the same space |
FEATURES & SPECIFICATIONS
| Wireless Transmission Distance | 164 ft (50 m) |
| All-in-One Kit | Yes |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Transmission RF Frequency | Channel 1: 5.180 GHz, Channel 2: 5.200 GHz, Channel 3: 5.220 GHz, Channel 4: 5.240 GHz |
| Built-In Equalizer | No |
| Scaler Function | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
| P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
| P568-010-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. |