This is a desk base only.
Use our Desk Configurator to choose the size and color of your desk base and matching top.
Part Number: WWBASE-GY
This Model has been retired and has not been replaced. An Owner's Manual and other information for the WWBASE-GY is available on the model support page
Overview
The included control handset mounts beneath a desk top and connects to the motor. It features buttons for up/down movement and a digital readout that displays height in inches. You can create up to four convenient preset positions, making it easy to instantly adjust the WWBASE-GY to the perfect height for you, as well as the officemate who shares your workspace. You can also set upper and lower limits if you prefer a narrower range of heights.
The WWBASE-GY is made of steel with a gray powder-coated finish. You can adjust its width between 42.5 and 72 inches to accommodate a variety of desk tops (sold separately). It perfectly matches the threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES. Pre-installed leveling feet keep it stable on uneven floors. Includes a 10-ft. (3.05 m) power cord with two-prong plug that connects to a 120V AC outlet. Meets ANSI/BIFMA X5.5-2014 standards. Maximum load capacity of 365 lbs (165.6 kgs.). Assembles in less than 30 minutes.
Features
- Height adjusts in precise 0.1 in. increments from 23.5 to 49 in.
- Powerful DC linear actuator motor moves base legs 1.5 in. per second
- Create up to 4 convenient preset positions for one-touch adjustment
- Set programmable upper and lower height limits
- 10-ft. (3.05 m) power cord with two-prong plug connects to 120V AC outlet
Control Handset
- Digital readout displays height in inches
- Up/down buttons adjust height with just a touch
- Mounts beneath desk top
Width Adjusts to Fit a Variety of Desk Tops (Sold Separately)
- Width adjusts from 42.5 to 72 in.
- Base perfectly matches threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES
Durable Construction
- Made of steel with a gray powder-coated finish
- Pre-installed leveling feet for stability on uneven floors
- Meets ANSI/BIFMA X5.5-2014 standards
- Maximum load capacity of 365 lbs (165.6 kgs)
- Assembles in less than 30 min.
Package Includes
- Control box
- Handset
- (2) Legs
- (2) Feet
- (2) Frame ends
- (2) Center rails
- (2) Side brackets
- (8) M6 x 10 screws
- (16) M6 x 14 screws
- (4) M6 x 35 screws
- (7) M5 x 20 wood screws
- (2) M5 x 16 wood screws
- (10) Cable clips
- Hex key, 4 mm
- AC power cord w/NEMA 1-15 plug, 10-ft. (3.05 m)
- Male-to-female extension cable, 4.3-ft. (1.31 m)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332196873 |
INPUT
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 60 Hz |
PHYSICAL
| Color | Gray |
| Maximum Weight Capacity (lbs.) | 365 |
| Shipping Dimensions (hwd / in.) | 41.00 x 9.60 x 10.00 |
| Shipping Weight (lbs.) | 66.00 |
| Standing Desk Base Color | Gray |
| Unit Dimensions (hwd / in.) | 49.000 x 72.000 x 22.640 |
| Unit Weight (lbs.) | 55 |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| OMNI1500LCDT | OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower |
Surge Protectors
| Model Number | Description | |
|---|---|---|
| ISOBAR6DBS | Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal | |
| TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) | |
| TLP76MSG | Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled |
KVM Switches
| Model Number | Description | |
|---|---|---|
| B004-DPUA2-K | 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub | |
| B004-VUA2-K-R | 2-Port Compact USB KVM Switch with Audio and Cable |
TV/Monitor Mounts
| Model Number | Description | |
|---|---|---|
| DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Disk Drive Docks & Enclosures
| Model Number | Description | |
|---|---|---|
| U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD |
Documents & Downloads
Documentation
Product Literature
Product Videos
- WorkWise™ Solutions
https://tripplite.eaton.com/video/workwise-solutions/164810
Product Images