Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Not for sale in California, Massachusetts, New York, Vermont, Washington, Maryland, Maine, New Jersey, Oregon, Rhode Island, USA.
Helps prevent mission-critical equipment from overheating without an expensive aisle containment unit or building-based HVAC solution.
  • 5.5kW (18.7 kBTU/hr) self-cooling rack ideal for server rooms and edge computing installations
  • One-box solution: no HVAC professional required to connect separate condenser and refrigerant tubing
  • Rack-mount cooling unit pre-installed at the bottom of a custom insulated 42U deep rack
  • Built-in network management (SNMP) card enables full remote monitoring and control 24/7
  • Intuitive 7-inch color touchscreen allows easy commissioning and diagnostics
  • Self-contained, close-coupled cooling unit with single-phase 208V input power
  • Rack includes pre-installed 1U blanks that optimize cold air flow though IT equipment only
  • 1-year limited warranty

Features

Large-Capacity Self-Contained Rack-Mount Cooling Unit Ideal for Your Server Room
The SmartRack® 5.5 kW Self-Cooling Server Rack is designed for server rooms or similar single-rack installations, particularly at the edge of a network. It provides closed-loop precision cooling for reliably protecting mission-critical equipment from overheating in environments without room for a bulky in-row unit. It is also convenient for customers looking to avoid the time and expense of a more complex HVAC solution. The self-contained and close-coupled SRCOOL5KWRM42U is delivered as a kit with the cooling unit pre-installed at the bottom of the 42U rack.

5.5kW Cooling Capacity Protects Your Equipment and Prevents Expensive Downtime
This precision air conditioning system delivers 5.5 kW (18,766 BTU) of cooling to your rack equipment to help prevent sudden shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. The SRCOOL5KWRM42U is ideal for tight-fitting edge server rooms and other mission-critical IT applications, including retail and commercial outlets (storefronts and branch offices), light industrial environments (factories and warehouses) and research/development locations (laboratories and workshops).

Rack AC Unit Focuses Cold Air Where It’s Most Needed
The SRCOOL5KWRM42U uses environmentally friendly R410A refrigerant to focus cold air directly into the rack to efficiently cool equipment. Variable fan speed adjusts the cooling output to the need of the IT load to prevent on/off cycling and large temperature swings.  The rack is delivered with a full set of 1U blanks pre-installed on the rack's front rails, which funnels the cold air through the IT equipment only. The 1U blanks should only be removed to install IT equipment in order to optimize the flow of cold air through IT equipment from  the front of the rack to the rear of the rack. A color touchscreen LCD allows convenient status monitoring and diagnostics right at your fingertips. 

Features 3 User-Selectable Condensate Removal Methods
You may choose from three condensate removal methods. Condensate evaporation is defaulted (1), but you may re-configure it to water pump removal (2) or gravity condensate removal (3) if your location has a water drain nearby. In case of a leak, the SRCOOL5KWRM42U includes internal leak detection, which will automatically turn off the cooling system to prevent condensate from entering the rack.

Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the SRCOOL5KWRM42U can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.

Emergency Vent Allows Hot Air to Vent Out During Power Emergencies
The emergency fallback ventilation system activates in the case of a cooling failure and if the inside rack temperature reaches 104°F (40°C). The emergency vents have embedded thermal sensors, which trigger the vents to open, allowing the hot air to escape the rack and protect critical IT equipment from overheating. If the emergency vents open, an alert will be sent to notify the IT manager.

Remote Network Interface Offers 24/7 Monitoring and Control
The built-in WEBCARDLXMINI network management card adds peace of mind when monitoring remotely. You can configure settings, events and actions, as well as power the unit on and off or graph temperatures over time without being on site. You can also receive configurable alarm notifications via email, SMS or SNMP. The SRCOOL5KWRM42U will restart automatically after a power failure.

Rack Enclosure Keeps Important Equipment Secure
The front door with clear acrylic windows and split rear door lock securely with the included keys to help prevent damage, tampering or theft. The bottom is designed to accommodate the cooling unit’s hot air exhaust duct.

Convenient Space-Saving Design
The 12U cooling unit is rack-mounted at the bottom of the 42U enclosure to save valuable rack space for PDUs, UPS systems, servers and cabling. With 3U of clearance required above the cooling unit, 27U is available for mounting rack equipment. This unit does not require a professional HVAC contractor, as the unit is pre-charged with refrigerant. Note: An optional 12-foot input power cable is included. Eaton offers full installation as part of a startup service part number.

Package Includes

  • SRCOOL5KWRM42U Self-Cooling 42U Server Rack Enclosure
  • Flexible heat exhaust duct (13 ft.) and ceiling attachment kit
  • Optional input power cord (12 ft.) with NEMA L6-30P plug
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332285195
Device CompatibilityNetwork Switch; PDU; Patch Panel; Server; UPS
Rack TypeEnclosure
INPUT
Input PhaseSingle-Phase
Electrical Consumption (Max)5500 Watts
Nominal Input Voltage(s) Supported208V AC
Nominal Input Voltage Description208V AC 60 Hz
Input Connection TypeHardwire, Optional 12ft. Cable with L6-30P included
Input Plug FeaturesHardwire
Voltage Compatibility (VAC)208
Input Frequency60 Hz
Input Plug TypeNEMA L6-30P
OUTPUT
Frequency Compatibility60 Hz
COOLING
Airflow470 CFM
Cooling TypeActive
Cooling Type DetailsDirect Expansion (DX) refrigerant based
Cooling Capacity (BTUs)18766
Cooling Capacity (kW)5.5
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount1.2 KG
PHYSICAL
Primary Form FactorRackmount
ColorBlack
Material of ConstructionSteel
Rack Height  42U
Rack DepthDeep
Form Factors SupportedRackmount
Maximum Device Depth (in.)42.95
Usable Rack Space27U
Shipping Form FactorFactory Assembled
Shipping Dimensions (hwd / in.)90.47 x 29.13 x 52.76
Shipping Weight (lbs.)780.45
Unit Dimensions (hwd / in.)82.660 x 23.620 x 47.260
Unit Weight (lbs.)552.26
Weight Capacity - Stationary (lbs.)3000
ENVIRONMENTAL
Audible Noise65dBA
COMMUNICATIONS
Network Management Cards WEBCARDLXMINI 
Network Management Card DescriptionWEBCARDLXMINI Allows full remote access and management via browser, SNMP, telnet or SSH
FEATURES & SPECIFICATIONS
Compressor TypeROTARY DC COMPRESSOR
Built-in Cable ManagementYes
LockingYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60335 (Canada); NOM (Mexico); UL 60355
Product ComplianceFCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).

For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Services & Extended Warranties

Preventive Maintenance

Part Number Description
0005NXXXSRC55001 Preventive Maintenance for Rackmount Air Conditioning Units, 3K, 5K, 7K, 33K

Commissioning Services

Part Number Description
SU05NXXXSRC5500 StartUp for Rackmount Air Conditioning Units 3K, 5K, 7K, 33K BTU

Annual Service Agreements

Part Number Description
WFLN7NXXXSRC5500 Annual Onsite Service Agreement for Rackmount Air Conditioning Units, 3K, 5K, 7K, 33K BTU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.