Part Number: SRSHELF4PHD

- Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
- Designed for 4 post rack mounting
- 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open)
- Accommodates tower units, monitors, and other equipment
- Cold rolled steel with black finish
- Required mounting hardware included
- 5-year limited warranty
Overview
SmartRack® SRSHELF4PHD accommodates tower units, monitors and other equipment. The fixed heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250 pounds (113.4 kilograms). SRSHELF4PHD is designed for 4-post rack mounting. Required mounting hardware is included.
Specifications
OVERVIEW
UPC Code | 037332144904 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.80 x 20.00 x 27.00 |
Shipping Weight (lbs.) | 18.10 |
Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 26.100 |
Unit Weight (lbs.) | 16.5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- SRSHELF4PHD Heavy-Duty Fixed Shelf
https://tripplite.eaton.com/video/srshelf4phd-heavy-duty-fixed-shelf/61538
Product Images