Part Number: SU10000RT3U2TF
This Model has been retired and replaced by 9PX11KTF11M. An Owner's Manual and other information for the SU10000RT3U2TF is available on the model support page
Overview
Tripp Lite SU10000RT3U2TF 10,000VA / 10kVA / 9000 watt online, double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included detachable PDU with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.
Features
- Tripp Lite SU10000RT3U2TF 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 10U total rack/tower configuration (3U UPS power module, 3U external battery pack and two 2U step-down transformers)
- Detachable PDU with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- Hardwire input; 2 L6-30R, 4 L6-20R and 24 5-15/20R outlets
- Maximum installed rack depth of only 32.5 in. / 82.6cm
- Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
- Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Maintains full-time sine wave output within 2% of 208/120V nominal at 60Hz during brownouts as low 100V and overvoltages as high as 300V
- Expandable runtime is supported with optional BP240V10RT3U; BP240V787C-1PH external battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configur (see manual)
- Intelligent battery management system with temperature-compensated charging extends battery life
- Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
- Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Slot for optional network management cards
- Compatible Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD support a wide variety of UPS control and monitoring capabilities
- Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
- Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
- Supports Emergency Power Off (EPO) via built-in interface
- Included rail kit supports 8U 19 inch rackmount installation in 4 post racks
- Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
- Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection and other operational parameters
- LED / LCD display panel rotates for viewing in rackmount or tower configurations
- Network-grade AC surge and noise suppression
- Industrial mode option (factory preset) enables supports high current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
- External battery packs are field replaceable and hot swappable
Specifications
OVERVIEW
| UPC Code | 037332127389 |
| UPS Type | On-Line |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 54A (208V) |
| Nominal Input Voltage(s) Supported | 208V AC |
| UPS Input Connection Type | Hardwire |
| UPS Input Connection Description | 3 wire single phase input (L1, L2, G) |
| Recommended Electrical Service | 60A |
OUTPUT
| Output Capacity (VA) | 10000 |
| Output Capacity (kVA) | 10 |
| Output Capacity (Watts) | 9000 |
| Output Capacity (kW) | 9 |
| Output Capacity Details | Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less |
| Power Factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Voltage Details | Voltage selection via front panel LCD interface; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformers support 120V output |
| Frequency Compatibility | 60 Hz |
| Frequency Compatibility Details | Output frequency regulation +/- 0.05Hz (free running) |
| Output Voltage Regulation (Line Mode) | +/- 2% |
| Output Voltage Regulation (Economy Line Mode) | +/- 10% |
| Output Voltage Regulation (Battery Mode) | +/- 2% |
| Output Circuit Breakers | 20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 120V; 208V |
| Output Receptacles | (24) 5-15/20R; (4) L6-20R; (2) L6-30R |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 4.3 min. (9000W) |
| Runtime Half Load (min.) | 12.5 min. (4500W) |
| Expandable Runtime | Yes |
| External Battery Pack Compatibility | BP240V10RT3U; BP240V787C-1PH |
| DC System Voltage (VDC) | 240 |
| Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 90% (typical, full load discharge) |
| Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
| Voltage Regulation Description | 2% output voltage regulation in standard online, double-conversion mode |
| Overvoltage Correction | Corrects overvoltages up to 300V |
| Undervoltage Correction | Corrects undervoltages as low as 100V |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual) |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
| Alarm Cancel Operation | Alarm cancel switch |
| Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
| LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
ISOLATION
| Output Isolation Transformer | 120V output is isolation transformer protected |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 2565 |
| UPS AC Suppression Response Time | Instantaneous |
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 10U |
| Cooling Method | Fan |
| Included Battery Pack Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
| Included Battery Pack Weight (lbs.) | 158.7 |
| Included Mounting Accessory Description | 4 sets of adjustable 4 post rack rails included; Tower stands are included to support the entire 10U UPS bundle in upright tower configuration |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ) |
| Maximum Device Depth (in.) | 32.5 |
| Minimum Required Rack Depth (inches) | 38 |
| Optional Mounting Accessory Notes | 4 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module, battery pack and set of two transformers |
| Primary UPS Depth (mm) | 656 |
| Primary UPS Height (mm) | 131 |
| Primary UPS Width (mm) | 445 |
| Shipping Dimensions (hwd / in.) | 40.00 x 26.00 x 41.00 |
| Shipping Weight (lbs.) | 435.00 |
| Stepdown Transformer Dimensions (hwd / in.) | 3.5 x 17.5 x 20.8 |
| Stepdown Transformer Height (mm) | 89 |
| Stepdown Transformer Width (mm) | 445 |
| Stepdown Transformer Depth (mm) | 528 |
| Stepdown Transformer Weight (lbs.) | 57 |
| Unit Dimension Details | Includes 3U UPS/power module, 3U battery pack, Two 2U SU5000XFMRT2U step down transformers plus SUPDMB710 PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 5.14 x 17.5 x 25.82 |
| UPS Power Module Weight (kg) | 19.50 |
| UPS Power Module Weight (lbs.) | 43 |
| Unit Weight (lbs.) | 435 |
ENVIRONMENTAL
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 3415 |
| AC Economy Mode BTU / Hr. (Full Load) | 1280 |
| AC Mode Efficiency Rating (100% Load) | 91% |
| AC Economy Mode Efficiency Rating (100% Load) | 96% |
| Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 3415 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4593 |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
| Network Management Cards | TLNETCARD ; WEBCARDLXE ; MODBUSCARD ; RELAYIOCARD |
| Network Monitoring Port Description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB, DB9 serial and EPO cables included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network Management Card Description | Network management card optional |
| Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
| Transfer Time (Economy Mode) | 8 ms. typical power failure response in optional economy mode |
| Low Voltage Transfer to Battery Power (Setpoint) | 100V |
| High Voltage Transfer to Battery Power (Setpoint) | 300V |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| Economy Mode Operation | Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes. |
| High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time |
| Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
| UPS Applications | Mission Critical Applications |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000; CSA (Canada); NOM (Mexico); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
- SU10000RT3U2TF runtime chart
- User's Guide for PowerAlert External Battery Pack Utility (English)
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual for SmartOnline 5kVA Transformer
- Owner's Manual for BP Battery (Multi-language)
- Owner's Manual for SmartOnline 8kVA-10kVA UPS (Multi-language)
- Product Datasheet
Design Resources
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU10000RT3U2TF SmartOnline Rack/Tower UPS System
https://tripplite.eaton.com/video/su10000rt3u2tf-smartonline-rack-tower-ups-system/60541 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731
Product Images