Part Number: SRCOOL24K

- 24,000 BTU/h (7 kW) of cooling capacity in 2 x 2-ft. (0.61 m) footprint
- NEMA L6-20P plug connects to standard 208/240V 20A outlet
- Directs cooling through adjustable louvers or ducts
- Restarts automatically after power failures
- Supports network management via preinstalled SRCOOLNET2LX
- 2-year limited warranty
Overview
Features
- Produces 24,000 BTU/h (7 kW) of cooling capacity in a portable, rack-width chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Filters and dehumidifies the air to enhance equipment performance
- Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
- Efficient close-coupled cooling reduces energy use and operating costs
- Adjustable louvers support area cooling applications
- Flexible dual output ducts aim cold air where it's needed, such as an overheated rack enclosure or equipment hot spot
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Easy-to-read control panel with digital display and diagnostic LEDs for local management
- System-lock function disables all other buttons to prevent accidental input
- Included SRCOOLNET2LX accessory allows remote monitoring of temperatures, alerts, logs and control settings from anywhere via SNMP, web browser, SSH or telnet
- ENVIROSENSE remote sensor monitors temperature and humidity up to 12-ft. (3.66 m) away
- Rolls into place on built-in casters
- Fits into 2 x 2-ft. (0.61 m) section of floor space
- 6.5-ft. (1.98 m) power cord with NEMA L6-20P plug connects to a standard 208/240V 20A AC outlet
- No external condenser, refrigerant piping or professional maintenance required
- Built-in evaporator expels condensation through exhaust tube—no floor drain or water collection tank needed
- Exhaust kit removes hot air from room through drop ceiling, window or return duct
- Includes all parts required for setup
Package Includes
- SRCOOL24K SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card
- (2) Gray exhaust ducts
- (2) Black cooling ducts
- (2) Exhaust duct adapters
- (2) Adjustable exhaust panels
- (4) Self-tapping screws
- Dual cooling duct adapter
- Louvered vent insert (preinstalled)
- (2) Drainage plugs (preinstalled)
- ENVIROSENSE environmental sensor
- SNMP configuration cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332184856 |
INPUT
Electrical Consumption (Max) | 2560 Watts |
Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
Nominal Input Voltage Description | 208-240V AC 60 Hz |
Input Connection Type | NEMA L6-20P |
Input Plug Features | NEMA L6-20P |
Voltage Compatibility (VAC) | 208; 240 |
Input Frequency | 60 HZ |
Input Cord Length (ft.) | 6.56 |
OUTPUT
Frequency Compatibility | 60 Hz |
COOLING
Airflow | Evaporator = 634 CFM / Condenser = 640 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 24000 |
Cooling Capacity (kW) | 7.0 |
Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
Refrigerant Amount | 42.33 oz. |
Equivalent Room Size | 47 sq. m (505.9 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Form Factors Supported | Tower |
Shipping Dimensions (hwd / in.) | 46.50 x 25.20 x 29.20 |
Shipping Weight (lbs.) | 223.00 |
Unit Dimensions (hwd / in.) | 38.200 x 20.500 x 21.700 |
Unit Weight (lbs.) | 175.37 |
FEATURES & SPECIFICATIONS
Air Supply Tube Length | 71 inches |
Air Exhaust Tube Length | 118 inches |
Air Exhaust Tube Diameter | 5.16 inches |
Compressor Type | Rotary |
Dehumidifier | 5 liters / hour |
Sound Level (Noise) | 65dB |
Amp Draw Nominal | 13.5A |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 484 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).
For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.
Accessories
Accessories
Model Number | Description | |
---|---|---|
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
0005NXXSPTC12241 | Preventive Maintenance for Portable Air Conditioning Units 12-24K BTU |
Extended Warranty
Part Number | Description |
---|---|
CSW3YSPTC1224 | Extended Warranty and Technical Support with Advanced Depot Exchange for Portable Air Conditioning Units, 12-24K BTU |
Commissioning Services
Part Number | Description |
---|---|
SU05NXXXSPTC1224 | StartUp for Portable Air Conditioning Units 12-24K BTU |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Portable Cooling for IT Environments
https://tripplite.eaton.com/video/portable-cooling-for-it-environments/125800 - Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511
Product Images