Part Number: DDR0310SC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR0310SC is available on the model support page
Overview
Features
- Clamps securely to most flat surfaces up to 1.7 in.
- Fits most smartphones and tablets from 3.5 to 10 in.
- Flexible tube bends easily to adjust your device to a comfortable viewing angle
- Full 360° rotation for viewing in portrait or landscape orientation
Installs in Seconds
- No tools necessary
- Includes 3 separate holders to fit devices of various sizes
- Supports up to 2.2 lbs (1 kg)
Package Includes
- DDR0310SC Full Motion Universal Tablet and Phone Desk Clamp
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332183620 |
| Device Compatibility | Tablet; Phone |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Motion | Full |
| Mounting Location | Desk Clamp |
| Degrees of Motion | 360 Rotate |
| Minimum Screen Size (in.) | 3.5 |
| Maximum Screen Size (in.) | 10 |
| Maximum Weight Capacity (lbs.) | 2.2 |
| Shipping Dimensions (hwd / in.) | 3.38 x 3.23 x 14.96 |
| Shipping Weight (lbs.) | 2.30 |
| Unit Dimensions (hwd / in.) | 19.690 x 7.500 x 2.820 |
| Unit Weight (lbs.) | 1.60 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images