Part Number: DCTM
Suspends a flat-panel television, monitor or other display from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
- Fits most flat-panel displays from 23 to 42 in.
- One-touch adjustment for comfortable viewing
- 90° swivel and -20° tilt for wide range of motion
- Supports up to 66 lbs (30 kgs)
- 5-year limited warranty
Overview
Features
- Suspends flat-panel TV, monitor or other display from ceiling
- Fits most flat-panel devices from 23 to 42 in.
- Installation hardware included
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- 90° swivel and -20° tilt capability provides comfortable viewing from multiple angles
- Supports up to 66 lbs (30 kgs)
- Pole extends from 24 to 34 in.
- Scratch-resistant powder-coated finish blends with any décor
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75mm, 200 x 100 mm and 200 x 200 mm
Specifications
OVERVIEW
| UPC Code | 037332223456 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75 |
| Motion | Full |
| Mounting Location | Ceiling |
| Degrees of Motion | -20 Tilt; 90 Swivel |
| Minimum Screen Size (in.) | 23 |
| Maximum Screen Size (in.) | 42 |
| Maximum Weight Capacity (lbs.) | 66 |
| Min/Max Arm Extension (in.) | 24 min to 34 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 21.10 x 9.80 x 20.10 |
| Shipping Weight (lbs.) | 5.30 |
| Unit Dimensions (hwd / in.) | 5.400 x 6.300 x 38.000 |
| Unit Weight (lbs.) | 4.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335
Product Images