Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS network card improves system reliability by warning of power issues and cybersecurity threats and helping to perform safe shutdowns of servers and storage.

  • Zero trust architecture detects hostile intrusions and locks down sensitive information
  • Sends automated alerts and proactively assesses power equipment status
  • REST API allows easy integration with native systems and automated M2M interactions
  • Compatible with Eaton's Brightlayer Data Centers software suite
  • 2-year limited warranty

Features

Hardware Root of Trust Enables Enhanced Security
The NETWORK-M3’s innovative security features use a secure boot process that authenticates any attached firmware to ensure its authorized status and acts as a bottleneck to prevent a cyberattack from spreading if/when a threat exists. This “zero trust architecture” detects intrusions and locks down sensitive information for a level of security you can rely on. Email alerts are sent through secure SMTP and can be integrated with Google Workspace and Office365.

Widely Compatible with Eaton Power Management Software
The NETWORK-M3 works with multiple Brightlayer Data Centers Suite power management software solutions that provide the deeply insightful intelligence into IT power usage that you need to streamline operations and prepare for future needs. They also enable extensive automation and remote management and control that shortens response times to power issues for more resilient uptime. Brightlayer Data Centers software suite includes: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM), Visual Capacity Optimization Manager (VCOM) and cloud-based remote monitoring services (PredictPulse in North and South America, CSM [Cyber Secured Monitoring] in Europe, the Middle East and Africa).

Enables Remote UPS and PDU Management
NETWORK-M3 turns a compatible UPS system or PDU into a managed device on your network. It enables remote management of a UPS through load shedding and safe shutdowns, and reboots protected devices attached to load segments. It monitors site electrical data, UPS self-test logs, alert logs and logged power events like blackouts, brownouts and overvoltage conditions. You can receive alert notifications via email or SMS. Real-time clock links to a Network Time Protocol (NTP) server to maintain current day and date even after a UPS shutdown.

Designed for Convenient Operation
Zero-touch provisioning automatically commissions devices faster, saving time exponentially in large-scale deployments. A certificate manager helps create and distribute digital certificates to multiple devices, which reduces the administrative burden and streamlines UPS management. The NETWORK-M3 remote management card allows real-time monitoring from Google Chrome and Microsoft Edge web browsers.

Supports Multiple Protocols
This Gigabit network card provides versatile support through HTTPS1.1, MQTTS, TLS 1.2, SNMPv1, SNMPv3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog IP protocols to ensure alarms and alerts are properly communicated. DHCP/Manual configuration support enables automatic or manual assignment of network settings.

Works with a Wide Range of Platforms and Network Devices
Support of 10/100/1000 Mbps Gigabit networks makes NETWORK-M3 compatible with better performing, cost-effective and widely deployed Gigabit networks. Using a REST API simplifies integration with other systems, provides real-time data, supports scalability and automates M2M interactions, all of which can help to improve the security, reliability and efficiency of the UPS system. You can connect to a field bus via RS-232/RS485 connector (Modbus).

Optional Sensor Monitors Environmental Conditions
The EMPDT1H1C2 Environmental Monitoring Probe (EMP) Gen 2 (sold separately) provides remote temperature and humidity monitoring, as well as a dry contact interface to monitor alarm, security and telecom devices. You can daisy-chain up to three EMPDT1H1C2 probes to a host, allowing multiple sensor connection.

System Requirements

Eaton UPS system or PDU with compatible accessory slot, including (but not limited to) 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9PXM, 9SX, 9130, FERRUPS FX, 9E, 93PS (fw 2.50->), 91PS, 91PS Monoblock, 93E 15-80 EMEA (fw 8.00.01->), 93E G2 EMEA (fw 4.0.20->) and ATS rack PDUs (EATS115, EATS120, EATS220)

Package Includes

  • Gigabit Network M3 Card
  • USB configuration cable, 5 ft. (1.5 m)
  • User's Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code786689779566
INPUT
Voltage Compatibility (VDC)5V - 12V
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side A - Connector 3USB A (FEMALE)
Slot TypeMini-Slot
PHYSICAL
Unit Dimensions (hwd / in.)5.200 x 2.600 x 1.700
Unit Weight (lbs.)2.3
ENVIRONMENTAL
Operating Temperature32° to 104°F (0° to 40°C)
Operating Humidity Range90% RH max. without condensation
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Protocol SupportHTTPS1.1, MQTTS, TLS1.2, SNMPv1, SNMP v3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

The NETWORK-M3 is the next generation network interface card following the NETWORK-M2. It builds on the capabilities that made the M2 so successful:

  • Same user interface and experience
  • Support for the same protocols and APIs
  • Cybersecurity certifications IEC 62443-4-2 and UL 2900-1

What makes the M3 better?

  • Upgraded processor
  • Zero Trust Architecture with hardware root of trust
  • User-configurable firewall with IP whitelist
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.