Part Number: EZA-035
This Model has been retired and has not been replaced. More information for the EZA-035 is available on the model support page
Features
- Eliminates the need to field terminate VGA connectors
- Detachable, screw-on connector with pull tab (7/8 in. diameter) makes it easy to pull through tight spaces, and helps protect the cable from strain, dirt, debris and damage when doing so
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Available in both PVC and Plenum versions
- Comes in 35 ft., 50 ft. and 100 ft. lengths
- Supports Video and Audio pass through depending on end kit used
- Choose from a variety of connector combinations for the perfect fit
Specifications
OVERVIEW
| UPC Code | 037332141903 |
| Product Type | Passive Cable |
| Technology | VGA/SVGA |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DIN 14 PIN (FEMALE) |
| Side B - Connector 1 | DIN 14 PIN (FEMALE) |
PHYSICAL
| Color | Black; Green |
| Cable Jacket Color | Black; Green |
| Cable Length (ft.) | 35 |
| Cable Length (in.) | 420 |
| Shipping Dimensions (hwd / in.) | 1.70 x 6.70 x 6.90 |
| Shipping Weight (lbs.) | 1.70 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images