Part Number: EZA-035-P
This Model has been retired and has not been replaced. More information for the EZA-035-P is available on the model support page
Features
- Eliminates the need to field terminate VGA connectors
- Plenum-rated jacket to comply with local fire codes
- Detachable, screw-on connectors
- At a diameter of 7/8 in., it makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
- Supports Video and Audio pass through depending on end kit used
Specifications
OVERVIEW
| UPC Code | 037332141873 |
| Technology | VGA/SVGA |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DIN 14 PIN (FEMALE) |
| Side B - Connector 1 | DIN 14 PIN (FEMALE) |
PHYSICAL
| Color | Black; Green |
| Cable Jacket Color | Black; Green |
| Cable Length (ft.) | 35 |
| Shipping Dimensions (hwd / in.) | 1.00 x 8.00 x 8.00 |
| Shipping Weight (lbs.) | 1.90 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images