Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Converts solar energy into usable electricity, manages the flow of energy between solar panels, batteries, and the electrical grid, and provides backup power during outages.

  • Delivers pure sine wave 230V AC power from AC or DC sources.
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Ideal for installation in rural or remote sites including residential, leisure, gas/oil and forestry
  • Priority source selection alternates to deliver whichever power is optimal at the time
  • Built-in Maximum Power Point Tracking (MPPT) solar charge controller that optimizes power generation from the solar panels.
  • Auto-transfer switching option allows the unit to function as an extended-run UPS
  • 2-year limited warranty

Features

Provides Reliable, Independent Power for Home or Business
This pure sine wave hybrid inverter/charger intelligently manages power coming from your solar panels, batteries and the utility grid all at the same time. It can allow for grid-tied operation and efficiently converts DC power from solar panels into AC power for immediate use or for energy storage in batteries and vice versa. It converts stored power from any 24V DC battery source to network-grade AC power for sensitive electronics, including computers and laptops, network and audio/video equipment or office and household appliances. Recommended for rural and residential environments, telecommunications, gas and oil exploration, mining, forestry and other industries with remote sites, the APSWX2K24VMPPT is an excellent solution for energy savings in grid-tied and off-grid environments.

Optimal Performance of The Solar Energy System
With built-in MPPT (Maximum Power Point Tracking), the APSWX2K24VMPPT tracks and adjusts to the optimal point of power generation, resulting in increased energy production from the solar panels. This also improves the overall efficiency of the solar system, even in low-light conditions, resulting in consistent energy production throughout the day.

Priority Source Selection Allows Automatic Switching to Optimal Power Sources
The APSWX2K24VMPPT uses priority source selection to alternate between utility and solar power when charging batteries, depending on which is optimal at that time. When powering a 230V connected load, the inverter will alternate between utility and battery power. An automatic overload detector, cooling fan and resettable AC circuit breakers help protect the unit from damage.

Works as an Inverter, Standalone Power Source or UPS System
An automatic line-to-battery transfer switch and built-in maximum power point tracking (MPPT) charge controller allow the APSWX2K24VMPPT to function as an inverter, standalone AC power source or extended-run UPS in environments with weak or unreliable solar or utility power. It delivers 2000W of continuous power and 4000W of peak power to handle high power draw during equipment startup or cycling. When used as a UPS, the APSWX2K24VMPPT responds to blackouts and brownouts with an automatic transfer to battery-derived AC output.

Input Terminals Allow Hardwired Installation
High-current DC input terminals allow hardwired connection to an external energy storage battery system. Designed for easy installation in rural or remote sites, including residential, leisure, gas/oil and forestry, the APSWX2K24VMPPT keeps the battery charged via the built-in AC and solar hybrid charging system while simultaneously delivering AC power to connected equipment. Pure sine wave power has less electrical noise and static for a clean signal that won’t damage equipment.

Enhanced Management and Safety Features
The front control panel with LCD provides real-time readout of all system functions and robust configuration options to meet the needs of your application. An on/off switch allows instant one-touch control over connected devices. A wired remote control is included, which lets you control the APSWX2K24VMPPT from up to 10 meters away. Five-way fault protection (high voltage, overload, overheat, short circuit, locked fan), an audible alarm and LEDs help increase operational safety.

Compatible with Photovoltaic Solar Panels
This pure sine wave solar inverter/charger works with photovoltaic (PV) solar panels, including single-crystalline, poly-crystalline with Class A rating and CIGS. For optimal performance, use “deep cycle” batteries with the APSWX2K24VMPPT, preferably wet-cell (vented), gel-cell/absorbed glass mat (sealed) or Lithium batteries with integrated BMS (Multi-stage configurable charger compatible).

Package Includes

  • APSWX2K24VMPPT Sine Wave Solar Inverter/Charger
  • Wired on/off remote
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332256454
INPUT
Solar PanelNon-isolated system. Compatible with Mono-crystalline, Poly-crystalline with Grade A rating, and CIGS solar panels.
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
Recommended Electrical Service230VAC 30A input circuit breaker (40A for Max AC Charge rate usage). DC INPUT: Requires 24VDC input source capable of delivering the required amperage when used at full continuous capacity - DC requirements increase during overload and peak output operation). PV MPPT INPUT: 30-115VDC Input (145VDC Max Open Circuit Voltage) 1600W Max Solar Panel Configuration
Maximum Input Amps12.0
Input Connection TypeDC INPUT: Set of DC bolt-down terminals. AC/PV INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)220; 230; 240
Voltage Compatibility (VDC)24
OUTPUT
Frequency Compatibility50 / 60 Hz
Frequency Compatibility Details47-65Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Pure Sine Wave Output  Yes
Output (Watts)2000
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(2) C13; Hardwire
Continuous Output Capacity (Watts)2000
Peak Output Capacity (Watts)4000
Output Voltage Regulation  LINE POWER (AC): Maintains 220/230/240V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 220/230/240 VAC (+/-10%).
Output Frequency Regulation  50/60Hz. Battery Mode: 50/60Hz +/- 0.3 Hz
BATTERY
Expandable RuntimeYes
Expandable Battery RuntimeUser-supplied 24V DC battery system
Expandable Runtime DescriptionRuntime is expandable with any number of user-supplied wet-cell, gel-cell, or lithium (with integrated BMS) type batteries.
DC System Voltage (VDC)BATTERY: 24; MPPT PV: 30-115VDC
Battery Pack Accessory (Optional)Wet/Gel/AGM/SLA/LFP (User Supplied)
Battery ChargeHybrid selectable 90A max charging system. 30A AC / 60A MPPT Solar Charger Controller
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayMulti-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), operation mode, and mute operation.
Front Panel LEDs3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Switches3 position on/off/bypass switch. 4 push buttons up/down/left,right/enter. Remote control provides distant on/off control and monitoring of the inverter system when used in conjunction with included remote accessory.
PHYSICAL
Material of ConstructionMetal
Cooling MethodThermal-controlled fan system
Shipping Dimensions (hwd / in.)24.40 x 16.92 x 14.17
Unit Dimensions (hwd / in.)20.000 x 13.750 x 7.244
Unit Weight (lbs.)54.500
ENVIRONMENTAL
Storage Temperature Range-15° to 60°C
Relative Humidity0-95% non-condensing
Operating Elevation0-6562 ft. (0-2000 m)
Audible Noise60dB front side @ 1 meter
Operating Temperature0° to 50°C
COMMUNICATIONS
Output Dry Contact PortsNormally open dry contacts provide 5 output alerts for UPS Fault, Overload, AC Fault, Battery Low voltage
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)10 milliseconds
Low Voltage Transfer to Battery PowerIn 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 154V AC (user adjustable to 194V).
High Voltage Transfer to Battery PowerIn 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 264V+/-7V (user adjustable to 254V - see manual).
FEATURES & SPECIFICATIONS
GroundingMain grounding lug connects inverter/charger to earth or vehicle chassis ground
Generator Start CompatibilityContact relay signal (NO and NC) contacts
STANDARDS & COMPLIANCE
Product CertificationsEN 61000; IEC 62109-1; IEC 62109-2
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

An MPPT (Maximum Power Point Tracking) Solar Charge Controller is a device that regulates the voltage and current coming from the solar panels going to the battery. The primary function of an MPPT Solar Charge Controller is to ensure that your solar power system is operating at its maximum efficiency.

Solar panels can produce varying amounts of power depending on the intensity of sunlight, the angle of the sun, the temperature, and other factors. The power produced by a solar panel at any given moment might not be the ideal or maximum power that the panel is capable of producing. An MPPT controller solves this problem by continuously tracking the maximum power point of the solar panel and adjusting the voltage and current accordingly.

The advantage of using an MPPT Solar Charge Controller over a more traditional PWM (Pulse Width Modulation) controller is that MPPT controllers can convert excess voltage into amperage, allowing your solar power system to make use of a higher percentage of the power produced by the solar panels. This can result in a 15-20% increase in efficiency in winter and a 10-15% increase in efficiency in summer.

Moreover, the MPPT controllers can handle higher voltage input from solar panels, which can be beneficial for systems with long cable runs where voltage drop can be an issue. They can also accommodate for larger systems and different types of batteries, making them more flexible for various solar power system configurations.

Was this information helpful? Yes No
Need more help? Contact Technical Support

A sine wave inverter is a device that converts DC power (like the power stored in a battery) into AC power (like the power used in your home). There are two types of inverters that are commonly used: pure sine wave inverters and modified sine wave inverters. Here's how they compare:

1. Pure Sine Wave Inverters

Pure sine wave inverters generate an output that is identical to the smooth, sinusoidal wave of AC grid power. This is the type of electricity you'd typically receive from an electrical outlet in a home or business.

Advantages:

  • Better compatibility with all kinds of devices, appliances, and technologies.
  • More efficient operation, less waste heat.
  • Reduced electrical and audible noise.
  • Better for motor loads and power tools as they run at the correct speed and do not overheat.
  • Essential for sensitive electronics and medical equipment.

Disadvantages:

  • More expensive due to complex technology.

2. Modified Sine Wave Inverters

Modified sine wave inverters produce a waveform that is more like a square wave, with sharp, flat plateaus instead of smooth, rolling waves. While these inverters can power many types of devices, they are less efficient and may not work well with certain types of electronics.

Advantages:

  • Generally cheaper and simpler design.
  • Suitable for many common appliances like heaters, fridges, or lights.

Disadvantages:

  • Less efficient, creating more waste heat.
  • May cause issues with certain sensitive electronics or appliances, causing them to run less efficiently or even damaging them.
  • Increased electrical noise can interfere with some systems.
  • May cause clocks and timers to run faster.

In summary, if you're using sensitive equipment or if you need your system to be highly efficient and reliable, you should use a pure sine wave inverter. However, if you're only powering basic appliances and are looking to save money, a modified sine wave inverter might suffice. But do keep in mind that the cost savings upfront might lead to higher energy costs or damaged equipment over time.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Power Cords and Adapters

  Model Number Description
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 15 ft. (4.57 m), Black P004-015 P004-015 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 15 ft. (4.57 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.