Part Number: B021-000-19 TAA
Controls an entire network in just 1U of rack space with a single keyboard, touchpad and 19 in. LCD screen.
- Included KVM cable kit allows connection to a PS/2 computer or KVM switch
- 19 in. color LCD supports resolutions up to 1366 x 768
- USB pass-through port allows connection of flash drive, card reader or other USB device
- Comes with hardware for mounting in 1U of space in a standard 19 in. rack
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
The B021-000-19 1U rack-mount console features an integrated 19-inch LCD display, full 88-key keyboard and touchpad, all in a 1U rack-mountable housing. The included KVM cable kit allows for connection to a PS/2 computer or KVM. A PS/2 to USB adapter is included, which can be used to connect to a USB computer or KVM. The unit features a USB 2.0 pass-through port for connection of a USB peripheral, such as a flash drive, CAC card reader, etc. Your peripheral device connects to the USB-A port on the front of the unit, and your computer connects to the USB-A port on the back of the unit using a UR020-Series M/M cable. Constructed of heavy-duty steel housing. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
Provides Easy All-in-One Control of a Computer, Server or KVM Switch
Simple to install and operate, this KVM console combines a full 88-key keyboard, two-button touchpad and integrated 19-inch color LCD with 1366 x 768 resolution. Using the included KVM cable kit, you can connect the B021-000-19 to a server or KVM switch with PS/2 console connectors. A PS/2 to USB adapter is also included for connection to a USB server or KVM switch.
Saves Space in Your Busy Rack
The B021-000-19 mounts with the included hardware into 1U of your EIA-standard 19-inch rack enclosure (optional B019-000 accessory required for 2-post mounting, sold separately). Just pull out the heavy-duty steel housing and flip it open when you need it, and slide it back into the rack when you’re through. The console goes into sleep mode when the monitor cover is closed.
Allows Connection of USB Peripherals via USB Pass-Through
A USB 2.0 pass-through port on allows you to connect a USB peripheral, such as a flash drive or CAC card reader, to your computer. Simply connect your device to the USB-A port on the front of the console, and use the included KVM cable kit to connect your server or KVM switch (with USB hub port) to the USB-A port on back.
TAA-Compliant for GSA Schedule Purchases
The B021-000-19 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
Computer or KVM switch with VGA monitor port and USB or PS/2 keyboard/mouse ports
Package Includes
- B021-000-19 1U Rack-Mount Console
- KVM cable kit (VGA, PS/2)
- PS/2 to USB adapter
- C13 to NEMA 5-15P power cord
- Rack-mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332152657 |
| Technology | PS/2; VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 1366 x 768 @ 60Hz |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Input Current | 120V (1.2A) / 230V (0.7A) |
| Power Input Receptacle | IEC-320-C14 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Consumption (Watts) | 30 |
| Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
CONNECTIONS
| Number of Ports | 1 |
| PC/Server Connections | VGA; USB; PS/2 |
| Side A - Connector 1 | USB A (FEMALE) |
| Side A - Connector 2 | HD15 (FEMALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Computer Keyboard and Mouse Interface | PS/2; USB |
| Computer Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 6.00 x 23.70 x 32.50 |
| Shipping Weight (lbs.) | 38.70 |
| Unit Dimensions (hwd / in.) | 1.710 x 17.690 x 28.440 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 31 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 20% to 90% RH, Non-Condensing |
| BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
| IP Remote Access | No |
PORT EXPANSION
| Daisy-chainable or Cascadable | N/A |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Driver Required | No |
| Autoscan Duration | N/A |
BUILT-IN CONSOLE
| Console Screen Size (inches) | 19 |
| Console Screen Aspect Ratio | 16:9 |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
| Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) | |
| UR020-006 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 6 ft. (1.83 m) | |
| UR020-010 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft. (3.05 m) |
Accessories
| Model Number | Description | |
|---|---|---|
| B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Certificates
Useful Web Pages
Product Videos
- B021-000-19 Rackmount Console
https://tripplite.eaton.com/video/b021-000-19-rackmount-console/51413 - NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images