Part Number: CS16ACW
This Model has been retired and replaced by CSC16ACW. More information for the CS16ACW is available on the model support page
Overview
Features
- Compatible with all devices that charge via standard AC outlets, including ultra-portable Chromebook™, MacBook Air® and Ultrabook™ laptops
- Also compatible with all devices that charge via user-supplied USB power adapters, including tablets (such as iPad®, Android™, Kindle™, Kindle Fire™ and Surface™ models) and mobile phones (such as iPhone®, Android and Windows Phone® models)
- Removable/reconfigurable dividers protect and organize each tablet
- Sturdy steel construction securely houses the devices
- Mounts to wall or deploys on a desk, counter or floor
- Optional kit (CSHANDLEKIT) allows for cabinet stacking and can turn the cabinets into mobile carts
- Device shelf is Teflon® coated to protect tablets from scratches during removal and storage
- Flow-through ventilation prevents devices from overheating
- Ships fully assembled
Specifications
OVERVIEW
| UPC Code | 037332188977 |
CHARGING
| Charging Method | AC |
| Charging Ports / Amps | (16) 12A |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 26.97 x 26.38 x 28.35 |
| Shipping Weight (lbs.) | 102.96 |
| Slot Dimensions (hwd / in.) | 11.6 x 0.8 x 13.9 |
| Unit Dimensions (hwd / in.) | 21.560 x 23.630 x 21.630 |
| Unit Weight (lbs.) | 72 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - Tablet Charging Stations
https://tripplite.eaton.com/video/tablet-charging-stations/81102
Product Images