Part Number: B119-1X9-VW New
Extends 4K video from one HDMI source to 9 HDMI displays in multiple configurations, including 3x3 and 2x4.
- Captures, converts, routes and distributes 4K audio/video to a 1080p video wall
- Supports HDMI input with UHD resolutions up to 4K @ 30 Hz (4:4:4)
- Edge masking function allows picture border adjustments by adding/removing pixels
- Allows flexible control via front-panel buttons, IR remote or RS-232 commands
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Extends 4K Video from a Single HDMI Source to 9 HDMI Monitors or HDTVs
The B119-1X9-VW captures, converts, routes and distributes 4K video signals in various video wall modes to create one large 1080p image. Ideal for video wall applications in retail settings, concert venues, restaurants and bars, hotels, offices, houses of worship and other applications where large, visually appealing displays are needed, this video wall controller works with older 1080p displays to save you the expense of upgrading.
Creates Up to 13 Different Video Wall Configurations
The B119-1X9-VW features one 4K/30 Hz HDMI input and nine 1080p/60 Hz HDMI outputs to create 13 unique video wall splicing modes to be stretched either horizontally or vertically: 3x3, 2x4, 2x3, 4x2, 3x2, 2x2, 1x2, 2x1, 1x3, 3x1, 1x4, 4x1 and 1x1. You can set display modes via front-panel buttons, the included IR remote or RS-232 commands. The B119-1X9-VW supports On-Screen Display (OSD) readouts to easily identify the current mode and port information for each connected display.
Transmits 1080p Video with 4:4:4 Color
The B119-1X9-VW supports 1080p resolutions at 60 Hz LPCM, Dolby Audio Codec 3 (AC3) and DTS audio. HDCP 1.3/1.4 encryption allows you to stream 4K content with no loss in resolution. This switch also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Customize Your Video Wall with Edge Masking and Image Rotation
The image borders can be adjusted on the connected displays by expanding or reducing the picture edges using the Edge Masking +/- button on the unit or remote control. Images can be independently rotated by 180-degree increments using the remote control. Note: All video splitter configurations except the 1x1 (Mode 13) can be rotated. The Edge Masking function adjusts the picture border by eight pixels at a time and can be adjusted to 8x20 pixel max. The default setting is zero pixels adjusted.
Plug-and-Play Operation for Quick Setup and Immediate Use
The B119-1X9-VW works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall or other flat surface. Connect a 4K source device to the HDMI input and up to nine 1080p displays to the HDMI outputs with user-supplied cables. The external power supply comes with four international plug adapters to ensure an AC connection anywhere. An intelligent memory function retains the previous configuration settings when the switch is powered off.
System Requirements
- Source device with HDMI output (media server, Blu-ray player, laptop, cable/satellite box, gaming console)
- Display device(s) with HDMI input (HDTV, monitor, projector)
- User-supplied HDMI cables must support at least 4K video (input) and 1080p video (output)
Package Includes
- Video Wall Controller
- Remote control
- USB-A to USB Micro-B data cable, 5 ft. (1.5 m)
- External power supply (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1A) with 4 ft. (1.2 m) cord
- (4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
- (4) Rubber foot pads
- Mounting hardware
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332296948 |
| Product Type | Video Wall Controller |
| Technology | HDMI |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 9 |
| Video Ports | (9) HDMI (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.3; HDCP 1.4 |
| Resolutions Supported | 1 HDMI INPUT RESOLUTION: 4096 X 2160 @ 30HZ, NINE HDMI OUTPUT RESOLUTIONS FIXED TO 1080P @ 60HZ |
| Supported Resolutions | 1920x1080 (1080p) |
| Max Supported Video Resolution | 1920 x 1080 (1080p) |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Bandwidth | 10.2 Gbps |
AUDIO
| Audio Ports | (1) 3.5MM (FEMALE); (1) TOSLINK (FEMALE) |
| Audio Ports Details | Dedicated audio outputs include:
|
| Audio Input | HDMI |
| Audio Output | 3.5mm; HDMI; Toslink |
| Audio Specification | Supports digital audio formats including LPCM (uncompressed audio), AC3 (Dolby Audio Codec 3), and DTS (Digital Theater Systems). The 2.1/5.1CH button allows for manual switching between 2.1 channel and 5.1 channel audio modes. |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
| AC Power Adapter Output Specs (V / A) | 12V / 1A |
| AC Power Adapter Cord Length (ft.) | 4 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Redundancy - Dual Power Inputs | No |
| Power Source | AC Adapter |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
POWER
| Power Source Type | AC Adapter |
| AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Over Cable (PoC) Support | No |
| AC Adapter | Input: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft |
| Device Power Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
| Power Consumption (Watts) | 12.00 |
CONNECTIONS
| Side A - Connector 1 | (1) HDMI (FEMALE) |
| Side A - Connector 2 | (1) MICRO-USB B (FEMALE) |
| Side B - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 2 | (9) HDMI (FEMALE) |
| Side B - Connector 3 | (1) 3.5MM (FEMALE) |
| Side B - Connector 4 | (1) TOSLINK (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Input x Output | 2 x 1; 2 x 2; 2 x 4; 3 x 1; 4 x 1; 4 x 2; 1 x 2; 1 x 4; 1 x 1; 1 x 3; 3 x 3; 2 x 3; 3 x 2 |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Power LED = Blue (Unit is powered on); 1-9 HDMI Out LEDs = Blue (desired HDMI output is connected and transmitting video) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS + PCB + METAL |
| Housing Color | Black |
| Included Mounting Accessories | Yes |
| Included Mounting Accessory Description | (2) Mounting Ears and Hardware |
| Form Factor/Mounting Options | Box; Wall-mount |
| Shipping Dimensions (hwd / in.) | 1.65 x 13.11 x 9.41 |
| Shipping Weight (lbs.) | 2.14 |
| Unit Dimensions (hwd / in.) | 0.750 x 11.500 x 4.400 |
| Unit Weight (lbs.) | 1.36 |
| Housing | Metal |
| Mounting Details | Mounting ears |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 20 to 90% RH (Non-Condensing) |
| Operating Humidity Range | 10 to 85% RH Non-Condensing |
| Storage Humidity Range | 5 to 90% RH Non-Condensing |
| ESD Protection | IEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge) |
COMMUNICATIONS
| Port Control | Push Buttons, Remote Control or RS-232 Serial |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
| Latency | No Latency |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| Remote Wakeup Support | Yes |
| On-Screen Display (OSD) | Yes |
| HDCP Specification | 1.3; 1.4 |
| Driver Required | No |
| IR Frequency Range | 38KHz |
CUSTOM
| Batteries included with Remote Control | Yes |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; UL; cUL |
| Product Compliance | CE (Europe); FCC (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-003-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 3 ft. (0.91 m) | |
| P569-006-SLIM | Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), 6 ft. (1.83 m) |