Part Number: P510-010
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Gold plated connectors and gold plated copper contacts ensure excellent conductivity
- HD15 male to HD15 female molded connectors
System Requirements
- Monitor with HD15 cable and resolutions up to 640x480.
Package Includes
- 10-ft. VGA Monitor Extension HD15F to HD15M Gold Connectors
Specifications
OVERVIEW
| UPC Code | 037332012340 |
| Product Type | Passive Cable |
| Technology | VGA/SVGA |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | HD15 (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
| Shipping Weight (lbs.) | 0.44 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
| Model Number | Description | |
|---|---|---|
| P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images