Part Number: U442-DOCK25 New
Dual-display workstation transmits 8K/4K video, connects USB peripherals, charges your laptop and connects to a 2.5 GbE network.
- Ideal for data-intensive multitasking, 8K video streaming/editing or large file transfers
- DisplayPort and USB-C ports support 8K/30 Hz or 4K/144 Hz single-video output
- USB 3.2 Gen 2 hub ports support 10 Gbps speeds for fast file transfers between devices
- USB4 port supports 96W power delivery for keeping host device fully charged
- RJ45 port connects to a wired 2.5 Gbps Ethernet network using compatible Cat6 cabling
- 3-year limited warranty
Features
USB4 Docking Station Turns Your Laptop into a Multi-Display Workstation
This professional workspace dock dramatically expands the potential of your MacBook or Windows laptop by adding nine ports to its USB4 or Thunderbolt 4 port. Not only does the U442-DOCK25 allow you to transmit 4K/60 Hz video to two displays at the same time or 8K/30 Hz to a single display, but you can also add USB peripherals, connect to a 2.5G Ethernet network and keep your host laptop fully charged and powered during use.
USB4 Host Port Supports 40 Gbps Data Transfer Speeds
The U442-DOCK25 connects to your laptop via its USB-C host port, which allows the streaming of 4K or 8K video and transfer of large CAD files at speeds up to 40 Gbps. This makes the docking station an excellent tool for filmmakers, editors, gamers, web designers and multi-taskers who use two monitors simultaneously.
Transmits 8K/4K Video to 2 Displays Simultaneously
One USB-C and two DisplayPort (DP) outputs individually support 8K video resolutions at 30 Hz or 4K at 144 Hz with HDR (High Dynamic Range), 36-bit Deep Color and 4:4:4 chroma subsampling. You can also connect two DP displays or one DP and one USB-C display at the same time and transmit 8K at 30 Hz or 4K at 30 Hz to both. This allows you to mirror the image from the host computer across two external displays or extend the host’s desktop across two displays. Note: The U442-DOCK25’s video output capabilities vary depending on the capabilities of the host, video cabling and display(s). Host device must support DisplayPort 1.4 Alt Mode. M1 and M2 MacBooks may only extend video to a single display at resolutions up to 4K at 144 Hz.
USB Hub Ports Connect Keyboards, External Storage and Other Peripherals
Two USB-C and two USB-A hub ports accept USB peripherals, including keyboards/mice, hard drives and flash drives, and printers. All four ports support fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps and are backward compatible with USB 3.2 Gen 1, USB 2.0 and USB 1.1 devices.
PD Charging Port Charges Host Device via AC Wall Charger
The USB4 Power Delivery (PD) port supports power output up to 96W, which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the device’s wall charger to both the USB4 PD port and an AC outlet.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a 2.5 Gbps Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a compatible Cat6 Ethernet cable (sold separately) to access your local network.
Anti-Theft Locks Protect the Dock When You Aren’t Around
Both a Kensington security slot (K-Slot) and a Nano security slot (Nano Slot) are featured. Connect a computer/laptop security cable lock (not included) to protect the U442-DOCK25 against theft and ensure peace of mind over your valuable data.
System Requirements
- Windows or macOS host with a USB4 or Thunderbolt 4 port capable of 40 Gbps data transmission and DisplayPort Alt Mode 1.4
- macOS hosts must support at least OS 11 Big Sur to transmit video to connected displays
Package Includes
- U442-DOCK25 USB4 Universal Dock, Dual Display
- USB4 Type-C host cable, 3.3 ft. (1 m)
- External power supply (Input: 100–240V, 50/60 Hz, 2.5A Max; Output: 21V 6.4A 134.4W Max) with 3.3 ft. (1 m) cord and NEMA 5-15P plug
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332293473 |
| Product Type | USB4 Docking Station |
| Device Compatibility | Chromebook; Computer; Headphones; Laptop; Monitor/HDTV; Printer; Projector |
| Technology | DisplayPort; USB4 |
| Country/Region | North America |
| Host Connector | USB C (FEMALE) |
VIDEO
| Video Input | USB C (FEMALE) |
| Video Output | DISPLAYPORT (FEMALE); USB C (FEMALE) |
| Number of Monitors Supported | 2 |
| Video Ports | (2) DISPLAYPORT (FEMALE); (1) USB C (FEMALE) |
| Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
| Resolutions Supported | The U442-DOCK25's video output capabilities vary depending on the capabilities of the host, video cable(s) and display(s). The following video output combinations are supported: Maximum Video Resolution for Thunderbolt4, USB4 or Thunderbolt 3 Host (DisplayPort 1.4 Required)
Note: Supports two video streams total on first-come, first-served basis. Maximum Video Resolution for Thunderbolt 3 Host (DP 1.2)
Note: Supports two video streams total on first-come, first-served basis. Maximum Video Resolution for MFDP Host (DP 1.4)
Note: Supports one video stream total on first-come, first-served basis. Maximum Video Resolution for MFDP Host (DP 1.2)
Note: Supports one video stream total on first-come, first-served basis. Maximum Video Resolution for Macbook M1/M2 Host
Note: Supports one video stream total on first-come, first-served basis. |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K) |
| Max Supported Video Resolution | 7680 x 4320 (8K) |
| Extended Mode | Yes |
| Extended Mode Details | The U442-DOCK25 is capable of extending a computer's desktop across two connected displays maximum. Please see the Resolutions Supported table for details. |
| Mirror Mode | Yes |
| Mirror Mode Details | The U442-DOCK25 is capable of mirroring video content from the host computer to two connected displays maximum. Please see the Resolutions Supported table for details. |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| Bandwidth | 40 Gbps |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
DATA
| Data Ports | (3) USB A (FEMALE); (3) USB C (FEMALE) |
| Data Ports Details | (1) USB-A - USB 2.0; (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60 Hz, 2.5A Max |
| AC Power Adapter Output Specs (V / A) | 21V/6.4A |
| AC Power Adapter Cord Length (ft.) | 3.3 |
| AC Power Adapter Cord Length (m) | 1 |
| Maximum Input Amps | 3 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Plug Type | NEMA 5-15P |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Source Type | AC Adapter |
| Power Source | Unit (Included) |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 9 |
| Side A - Connector 1 | (2) USB C (FEMALE) |
| Side A - Connector 2 | (2) DISPLAYPORT (FEMALE) |
| Side A - Connector 3 | (1) USB A (FEMALE) |
| Side A - Connector 4 | RJ45 (FEMALE) |
| Side B - Connector 1 | (2) USB A (FEMALE) |
| Side B - Connector 2 | (1) USB C (FEMALE) |
| Side B - Connector 3 | USB C (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) ORANGE (NETWORK CONNECTION ESTABLISHED), (x1) GREEN (TRANSMITTING DATA), POWER INDICATOR LED: ORANGE - POWER ON, BLUE - CONNECTED TO HOST |
CHARGING
| Number of Charging Ports | 3 |
| Total Charging Amps | 5 |
| Total Charging Watts | 134 |
| Charging Port Type | (1) USB C (FEMALE) |
| Charging Ports | (2) USB-A: 0.9A; (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (2) USB-C: 5V 1.5A (7.5W) |
| Charging Ports Details |
|
| Charging Ports / Amps | (2) 1.5A; (1) 5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Silver |
| Material of Construction | PC + ABS |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.95mm |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 36 |
| Total Number of Ports | 9 |
| Shipping Dimensions (hwd / in.) | 3.23 x 10.51 x 5.91 |
| Shipping Weight (lbs.) | 1.32 |
| Unit Dimensions (hwd / in.) | 0.870 x 7.480 x 3.150 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.73 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 105°F (0° to 40°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 20% to 80% RH |
| Power Provided to Connected Device(s) | 96W |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | (2) 5 Gbps |
| MST Support | Yes |
| Multi-Resolution Support | Yes |
| Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
| Ethernet Support | Yes |
| Suspend Mode Support | Yes |
| Displayport Specification | 1.4 |
| HDCP Specification | 2.2 |
| Recommended Category Cable | Cat6/Cat6a |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1 |
| Product Compliance | FCC Part 15 Class B (USA); ICES-003 Issue 7 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U420-05M-G2 | USB-C Full-Function Active Cable (M/M) with Repeater - USB 3.2 Gen 2 (10 Gbps), 8K 60 Hz, 60W PD Charging, 5 m (16.4 ft.), Black | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U521-1P0M-WH20G | USB4 20Gbps Cable (M/M) - USB-C, 4K 60 Hz, 240W PD Charging, White, 2 m (6.6 ft.) |