Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 9/19/2025

Overview

The U460-003-3AMB USB 3.1 Gen 1 USB-C Portable Hub/Adapter expands the potential of your tablet, laptop, MacBook, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals, charging a mobile device, and accessing data on a memory card—all at the same time.

The plug-and-play U460-003-3AMB requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.

Three USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and each provides up to 0.9A for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.

The memory card slots support MicroSD, SD, SDHC, SDXC and MMC cards for convenient access to digital photos, camcorder videos, smartphone data and other essential files.

Features

Turn Your Device's USB-C Port into a Multiport Workstation

  • Ideal for adding USB peripherals, powering a mobile device and accessing memory card data simultaneously
  • Plug-and-play operation with no software, drivers or external power required
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag

Connect USB Peripherals

  • 3 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
  • Each port provides up to 0.9A for charging mobile devices
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.1

Note: Host must support USB OTG (On-the-Go)

Access Memory Card Files

  • Card reader supports MicroSD, SD, SDHC, SDXC and MMC memory cards for convenient access to photos, videos and other data

Built-In Cable with Reversible USB-C Connector

  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

System Requirements

  • Source device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)

Package Includes

  • U460-003-3AMB USB 3.1 Gen 1 USB-C Portable Hub/Adapter, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209191
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsSD 3.0 Memory Card slots (SD and MicroSD)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)2.4
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(3) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO SD (FEMALE)
Side B - Connector 3SD (FEMALE)
Connector PlatingNickel
CHARGING
Charging Ports / Amps(3) 0.9A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.12
Unit Dimensions (hwd / in.)0.430 x 3.700 x 1.600
Unit Packaging TypeBox
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  8.2
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  Yes
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
SD Card SpecificationSD; Micro SD
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.