Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Helps protect PCs and USB peripherals from damaging electrical surges and EMI/RFI disturbances.

  • Integrates non-medical USB devices into ME systems by reducing risk of surges and line noise
  • Adds 6kV DC isolation barrier and 2MOPP protection path between host and peripheral
  • Meets vigorous IEC 60601-1 2MOPP standards for use in patient care vicinities
  • Self-powered hub is plug-and-play and requires no external power supply
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

Protects Sensitive Computing Equipment and USB Peripherals in Medical Environments
The U234-000-UGI makes it easier to integrate non-medical USB devices into ME (Medical Environment) systems by creating a 6kV DC isolation barrier between the host and peripheral to reduce risk from electrical surges and EMI (electromagnetic interference)/RFI (radio frequency interference) line noise. The isolator can protect critical equipment with 6,000V isolation for up to one minute. The IP40 housing protects against solid substances of one millimeter or more.

Complies with IEC 60601-1 Standards for Use in Patient Care Vicinities
The U234-000-UGI complies with IEC 60601-1 and EMC/IEC 60601-1-2 safety standards for a network connection between a medical device and an Ethernet network or non-medical device (PC or laptop). Because it meets IEC 60601-1 standards, this medical isolator can be used in patient care vicinities. It is 2MOPP certified to provide a redundant layer of electric protection. It is also UL/cUL recognized (E531095) and it meets CAN/CSA-C22.2 No. 60601-1 safety standards.

Plug-and-Play for Immediate Use
Just connect the included USB cable’s USB-B plug to the isolator’s “Upstream” port, then the cable’s USB-A plug to the host device. Connect the desired USB peripheral to isolator’s “Downstream” USB-A port with a user-supplied cable. A blue LED will illuminate to indicate a connection has been established and the device can be used. The self-powered U234-000-UGI can provide an isolated 5V DC @ 250mA current output. Note: If a connected device requires more power consumption than 250mA, the connected device may not operate normally or may fail to be recognized by the host. If this occurs, an optional DC power supply (not included) must be used to provide external power for the installation. The U234-000-UGI shall only be used with a medical-grade DC power supply that meets 2MOPP, is certified and is suitable for the application.

TAA-Compliant for GSA Schedule Purchases
The U234-000-UGI is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • U234-000-UGI USB Galvanic Isolator
  • USB-A to USB-B cable (M/M), 3 ft. (0.9 m)
  • User documentation
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332288684
Device CompatibilityComputer; Laptop; Tablet
TechnologyUSB
Country/RegionGlobal
DATA
Data Ports(1) USB A (FEMALE); (1) USB B (FEMALE)
Data Ports Details(1) USB-A - USB 2.0
INPUT
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports2
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB B (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
CHARGING
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
ISOLATION
DC Isolation6000V (UP TO 1 MINUTE)
Supply Isolated CurrentUSB +5V @ 250 mA (MAX); USB +5V @ 500 mA (MAX) WITH OPTIONAL MEDICAL-GRADE POWER SUPPLY THAT MEETS 2 MOPP
PHYSICAL
ColorGray; White
Material of ConstructionABS + PC
Total Number of Ports2
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.37
Unit Dimensions (hwd / in.)0.940 x 2.170 x 3.500
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-13° to 185°F (-25° to 85°C)
Operating Humidity Range10% to 90% (Non-Condensing)
Storage Humidity Range10% to 95% (Non-Condensing)
Power Provided to Connected Device(s)SELF-POWERED USB HUB; OPTIONAL DC 5V POWER ADAPTER
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
Ingress Protection (IP) RatingIPX0; IP40
Driver RequiredNo
STANDARDS & COMPLIANCE
Product Certifications2MOPP; CAN/CSA-C22.2 No. 60601-1 (Canada); EN 60601-1
Product ComplianceCE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.