Part Number: U442-DOCK7D-2 New
USB-C docking station with multiple ports lets you extend or mirror 4K video from your computer across 3 different displays.
- Extends your Windows desktop across up to 3 monitors (2x HDMI + 1x DisplayPort)
- Supports 8K @ 30 Hz DisplayPort and 4K @ 60 Hz HDMI video with HDR and HDCP 2.3
- USB-C and USB-A ports allow connection of hard drives and other USB peripherals
- Supports up to 85W power output for charging your laptop without a heavy power brick
- Connects you to a wired Gigabit Ethernet network with Wi-Fi is weak or unavailable
- 3-year limited warranty
Features
USB-C Docking Station Turns Your Laptop into a Multi-Display Workstation
This professional workspace dock provides an all-in-one solution for expanding the functionality of your laptop with 4K HDMI and 8K DisplayPort video ports, Gigabit Ethernet, USB-A and USB-C hub ports, SD and Micro SD card slots and 100W PD charging. With the U442-DOCK7D-2, you can transmit 4K video to three displays at the same time when it’s connected to a PC or laptop that supports DisplayPort 1.4 Alt Mode and DSC (Windows) or SST (macOS).
Extends 4K Video to 3 Displays Simultaneously
One DisplayPort supports single-display 8K at 30 Hz and 4K at 144 Hz. Two HDMI ports each support single-display 4K at 60 Hz. All three video ports also support HDR, 36-bit Deep Color and 4:4:4 chroma subsampling. For advanced digital signage, video presentations or workplace productivity, you can display 4K video on up to three 4K displays at the same time. Note: The U442-DOCK7D-2's video output capabilities vary depending on the capabilities of the host’s operating system, graphical capabilities, video cabling and display(s). Host device must support DisplayPort 1.4 Alt Mode. M1/M2 Macbooks are limited to mirroring video content across multiple displays in SST Mode.
USB 3.2 Gen 1 and Gen 2 Ports Connect Keyboards, Thumb Drives and Other Peripherals
The U442-DOCK7D-2 features four USB ports for adding hard drives, mice, keyboards, printers, webcams and other USB peripherals to your laptop or PC. A USB-C port and two USB-A ports support USB 3.2 Gen 2 data transfer speeds up to 10 Gbps, ideal for transferring data between hard drives. The remaining USB-A port supports USB 3.2 Gen 1 speeds up to 5 Gbps. All four ports are backward compatible with older USB devices.
PD Charging Port Charges the Connected Notebook or Laptop
The USB-C Power Delivery (PD) port supports power output up to 85W, which is more than sufficient for charging and powering the connected host device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the host’s wall charger to both the USB-C PD port and an AC outlet.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a compatible Cat6 Ethernet cable (sold separately), and enjoy true 1 Gb Ethernet speeds for fast data transfers.
Connects Speakers, Microphone and Other Audio Equipment
The 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The memory card slots support microSD and SD/MMC cards for transferring data to and from your connected computer, laptop or tablet. You can access both slots at the same time.
Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this Kensington security slot (K-Slot) to protect your host device against theft.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other devices equipped with a USB-C or Thunderbolt 3/4/5 port. It requires no extra software to be downloaded or installed. Its sleek, portable design enhances desktop space by allowing the connected host laptop to be placed directly on top of the dock.
System Requirements
- Windows or macOS host* with a USB4 or Thunderbolt 4 port capable of 40 Gbps data transmission and DisplayPort Alt Mode 1.4
- User-supplied DisplayPort and/or HDMI cable(s) matching the video specifications of the host, U442-DOCK7D-2 and display(s)
- User-supplied Cat5e/6 cabling for connecting the RJ45 port on the docking station to a Gigabit Ethernet network
- User-supplied USB-C cabling and compatible USB-C power adapter for charging the host and docking station via the USB-C PD charging port
* macOS hosts may only mirror video content across connected displays in SST Mode. The maximum video resolution supported is dependent on the host device's video output capabilities combined with the specifications supported by the video cabling and display(s).
Package Includes
- U442-DOCK7D-2 USB-C Dock, Triple Display
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332298270 |
| Product Type | USB-C Docking Station |
| Device Compatibility | Chromebook; Computer; Headphones; Laptop; Monitor/HDTV; Printer; Projector |
| Technology | Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB; USB 3.x |
| Country/Region | North America |
| Host Connector | USB C (FEMALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
| Number of Monitors Supported | 3 |
| Video Ports | (1) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE); (1) USB C (FEMALE) |
| Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
| Resolutions Supported | The U442-DOCK7D-2 supports the following video extension capabilities (maximum): Note: The maximum video resolution supported is dependent on the host device's video output capabilities combined with the specifications supported by the video cabling and display(s). The U442-DOCK7D-2 supports Dual-Mode DisplayPort (DP++) to transmit HDMI and DVI signals via the DisplayPort output when combined with a passive adapter (sold separately). Windows MST Host with DisplayPort 1.4 Alt Mode + DSC
Windows MST Host with DisplayPort 1.4 Alt Mode (No DSC)
Mac OS SST Host (Screen Mirror Only)
|
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 7680x4320 (8K) |
| Max Supported Video Resolution | DisplayPort: 7680 X 4320 @ 30HZ; HDMI: 4096 X 2160 @ 60HZ |
| Extended Mode | Yes |
| Extended Mode Details | The U442-DOCK7D-2 is capable of extending a computer's desktop across three connected displays maximum. Please see the Resolutions Supported table for details. Note: It is only possible to extend a desktop across multiple screens with Windows-based hosts supporting MST Mode and DisplayPort Alt Mode. Mac OS hosts may only mirror image across multiple displays in SST Mode. |
| Mirror Mode | Yes |
| Mirror Mode Details | The U442-DOCK7D-2 is capable of mirroring video content from the host computer to two connected displays maximum. Please see the Resolutions Supported table for details. |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
AUDIO
| Audio Ports | (1) 3.5MM (FEMALE); (1) DISPLAYPORT (FEMALE); (2) HDMI (FEMALE) |
| Audio Ports Details |
|
| Audio Input | USB-C |
| Audio Output | 3.5mm; DisplayPort; HDMI |
DATA
| Data Ports | (3) USB A (FEMALE); (1) USB C (FEMALE) |
| Data Ports Details | (1) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
STORAGE
| Card Slots | MICRO SD (FEMALE); SD (FEMALE) |
| Card Slots Details |
|
INPUT
| Bus Powered | Yes |
| Power Source | Bus; USB |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | Bus; USB |
| Power Source | Unit (Optional) |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 20V/5A; 3.0 |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | (2) USB C (FEMALE) |
| Side A - Connector 2 | (1) DISPLAYPORT (FEMALE) |
| Side A - Connector 3 | (3) USB A (FEMALE) |
| Side A - Connector 4 | RJ45 (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Side B - Connector 2 | (1) 3.5MM (FEMALE) |
| Side B - Connector 3 | (1) MICRO SD (FEMALE); (1) SD (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | RJ45 Network Port: (x1) Orange = Network connection is established, (x1) Green = Flashes to indicate data is being transmitted |
CHARGING
| Number of Charging Ports | 5 |
| Total Charging Amps | 5 |
| Total Charging Watts | 100 |
| Charging Port Type | (3) USB A (FEMALE); (2) USB C (FEMALE) |
| Charging Ports | (2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 5V 1.5A (7.5W); (1) USB-C: 85W Power Delivery (PD 3.0) |
| Charging Ports Details |
Note: The combined charging output of the USB hub ports is 12W (5V 2.4A) |
| Charging Ports / Amps | (2) 0.9A; (2) 1.5A; (1) 5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Black; Gray |
| Material of Construction | ABS + PC +TPE |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.3mm |
| Cable Length (ft.) | 1.15 |
| Cable Length (in.) | 13.8 |
| Total Number of Ports | 11 |
| Shipping Dimensions (hwd / in.) | 1.77 x 13.39 x 4.57 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 0.870 x 7.480 x 3.150 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.99 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | Supports 85W host charging with 15W dedicated to powering the dock |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1000 Mbps |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps); USB 3.1 Gen 2 (up to 10 Gbps); USB 3.2 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
| Data Transfer Rate | (3) 10 Gbps; (1) 5 Gbps |
| MST Support | Yes |
| Multi-Resolution Support | Yes |
| Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps |
| Ethernet Support | Yes |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| SD Card Specification | Micro SD; SD |
| Displayport Specification | 1.4 |
| HDCP Specification | 1.4; 2.3 |
| Recommended Category Cable | Cat6/Cat6a |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); ICES (Canada); UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003-2A | 4K HDMI Cable with Gripping Connectors (M/M) - 4K 60 Hz / 1440p 144 Hz, HDR10, 4:4:4, 18Gbps, HDCP 2.2/ARC, Black, 3 ft. | |
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-003-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
| U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) |