Part Number: U040-B03-C-2 New
Connects to a compatible USB-C charger for syncing and high-speed charging of smartphones, tablets and other mobile devices.
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 2.0 speeds up to 480 Mbps for syncing devices and transferring data
- Power Delivery cable provides 20V 3A (60W) for fast-charging large-capacity devices
- Slim silicon cable is covered by durable braiding and is tangle-resistant and lightweight
- Works with all USB-C devices including iPhone 17, iPad mini 6 and Samsung Galaxy S25
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB-C Cables Connect Devices for Charging or Transferring Data
This two-pack of USB-C charging cables (M/M) is compatible with any device with a USB-C port, including smartphones, tablets, handheld game consoles, e-readers, and laptops that accept 60W Power Delivery (PD) charging. Compatible devices include the MacBook Pro/Air, Chromebook, Windows laptop, Apple iPad Pro, iPad mini 6, iPhone 17, Samsung Galaxy S25, Google Pixel, Nintendo Switch 2 and Steam Deck.
Tested to Ensure Fast Charging and Reliable Data Transfer
The PD charging cable provides power output up to 20V 3A (60W) for fast-charging, syncing and powering the latest smartphones and tablets. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB Type-C to USB Type-C cable is backward compatible with previous USB generations, allowing you to use it with older devices. Note: The U040-B03-C-2 cables are only intended for charging and data transfer purposes and cannot be used to transmit video.
Built for Strength and Longevity with Premium Materials
The slim cables are made of a lightweight silicone core for flexibility and tangle resistance. A sleek braided jacket provides enhanced strength. The cables have been extensively tested with over 10,000 insertion/extraction cycles, 4,000 bend cycles and 500 flex cycles without performance loss.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
The USB-C charge cables meet the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U040-B03-C-2 meets the industry’s highest environmental, mechanical and electrical standards. The cables operate with your USB-C devices with top efficiency and safety.
System Requirements
- Compatible with smartphones, tablets, laptops, handheld game consoles and other devices that can be charged via USB-C PD charging up to 60W (20V 3A)
- Requires a compatible USB-C power adapter or USB-C charging device with an available port
Package Includes
(2) USB-C to USB-C Charging Cables, M/M, White, 1 m (3.3 ft.)
Specifications
OVERVIEW
| UPC Code | 037332300683 |
| Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet; Video Game System |
| Technology | USB 2.0 (High Speed); USB |
| Country/Region | Global |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
| Maximum Input Watts | 60 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 20V/3A; 60W |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Amps | 3 |
| Total Charging Watts | 60 |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | White |
| Material of Construction | PC/ABS + TPE |
| Cable Jacket Color | White |
| Connector Color | White |
| Cable Jacket Material | Silicone; TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 2.8MM |
| Wire Gauge (AWG) | 25/32 |
| Cable Length (ft.) | 3.3 |
| Cable Length (in.) | 39.4 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 10% to 85%, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Certifications | USB-IF |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-010-ST6C4A | 10-Port USB Charging Station with Storage Brackets - 6 USB-C and 4 USB-A Ports, 120W USB Charger Output | |
| U280-C02-63W-1B | Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W | |
| U280-C02-65W | Dual-Port USB Car Charger, 65W Max - 2 USB-C Charging Ports, 65W PD 3.1 and PPS Charging, Black | |
| U280-W01-20C1-G | Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White | |
| U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White | |
| U280-W04-145C4G | 4-Port 145W USB-C GaN Charger for Laptops, Tablets and Smartphones - PD 3.1 Fast Charging, Dynamic Power Allocation, Black |