Part Number: U040AB-006-CSLB
This Model has been retired and replaced by U040AB-006CS5LB. More information for the U040AB-006-CSLB is available on the model support page
Features
USB-C Cable Connects Devices for Charging or Transferring Data
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including a MacBook Pro, iPad, iMac, Chromebook or Windows laptop. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable.
Innovative Soft Cable Jacket Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this ultra-soft silicone-layered jacket avoids nasty tangles in your backpack or laptop bag and feels nice to the touch. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.
PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB-C to USB-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Provides Extra Protection Against Certain Bacteria
The molded connectors and jacket are constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-It™ cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.
Light Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The USB cable has a light blue jacket, which is easy to identify quickly in a crowded docking station or USB hub and helps prevent the cable from becoming accidentally disconnected.
System Requirements
Devices with USB-C or Thunderbolt 3 ports
Package Includes
U040AB-006-CSLB USB-C to USB-C Cable (M/M), Light Blue, 6 ft. (1.8 m)
Specifications
OVERVIEW
| UPC Code | 037332276780 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
| Maximum Input Watts | 60 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Nickel |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Light Blue |
| Connector Color | Light Blue |
| Cable Jacket Material | Silicone |
| Cable Jacket Rating | FT2 |
| Cable Outer Diameter (OD) | 4.1MM |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.17 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 10% to 85%, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Antibacterial | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |