Part Number: U338-06N
This Model has been retired and replaced by U338-06N-SATA-W. An Owner's Manual and other information for the U338-06N is available on the model support page
Features
Quickly Connects a SATA and/or IDE Drive to Your Computer’s USB Port
This USB-A to SATA/IDE Adapter connects a 2.5-, 3.5- or 5.25-inch SATA or IDE hard drive to an available USB-A port on your laptop or computer. This lets you back up important data, retrieve data from an old hard drive or store information on an external drive that you can take with you to another computer. Blue LEDs indicate successful connection and data transfer.
Compatible with SATA and IDE Drives Up to 4 TB
The U338-06N accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives for sharing large files, such as music and video, at speeds up to 5 Gbps. It features 40- and 44-pin IDE ports, as well as 7-pin SATA data and 15-pin SATA power (via adapter cable) connectors. Necessary SATA and Molex cables are included.
Easy to Use
The plug-and-play adapter requires no additional software to download. SATA and Molex cables and an external power supply are included. The U338-06N is compatible with all USB-enabled operating systems.
System Requirements
- Any USB-enabled operating system
- Available USB-A port (USB 3.2 Gen 1 required to achieve USB 3.2 Gen 1 speeds)
- 2.5 in., 3.5 in. or 5.25 in. SATA or IDE drive
Package Includes
- U338-06N USB to SATA/IDE Adapter
- 7-pin SATA data cable
- 15-pin SATA power cable
- 4-pin Molex power cable
- External power supply (Input: 100-240V, 50/60 Hz, 0.6A; Output: 12V 2A) with NEMA 1-15P plug and 5 ft. (1.5 m) cord
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332199744 |
| Technology | SATA/eSATA |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 12V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.9 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 21.6 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 24.00 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | 7 PIN SATA (MALE) |
| Side B - Connector 2 | 40 POS. SOCKET (FEMALE) |
| Side B - Connector 3 | 44 Header IDC (Female) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Read, Write, Power) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 1.90 x 5.20 x 6.70 |
| Shipping Weight (lbs.) | 0.60 |
| Unit Dimensions (hwd / in.) | 0.551 x 2.480 x 1.654 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.08 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
| BTUs | 81.9 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; UL; cUL; RoHS |
| Product Certifications | UL Listed |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images