Part Number: U457-1M2-SATAG2
This Model has been retired and replaced by U457-2M2-SATAG2. An Owner's Manual and other information for the U457-1M2-SATAG2 is available on the model support page
Overview
The U457-1M2-SATAG2 USB 3.1 Gen 2 USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter lets you connect a high-performance M.2 NGFF SATA SSD (B-Key) drive to a computer or laptop with a USB-C or Thunderbolt™ 3 port. Not only does it support USB 3.1 Gen 2 data transfer rates up to 10 Gbps, but it reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.
To share data, just remove the adapter’s cover using the included screwdriver, connect the drive to the M.2 NGFF connector, secure it with the included screws, put the cover back, and connect the adapter to your computer’s USB-C or Thunderbolt™ 3 port using the included cable. The U457-1M2-SATAG2 supports 2230, 2242, 2260 and 2280 M.2 SATA SSD drive types.
The adapter is plug-and-play, so no software, drivers or external power supply is required, and backward compatible with previous USB generations. A blue LED indicates data is being read, written or transferred. Slim aluminum case tucks conveniently into backpack or laptop bag for use anywhere.
USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum
Features
- Access an M.2 NGFF SATA SSD (B-Key) drive with a computer or laptop’s USB-C or Thunderbolt™ 3 port
- Compatible with 2230, 2242, 2260 and 2280 M.2 drive types
- Supports USB 3.1 Gen 2 data transfer rates up to 10 Gbps
- Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
- Blue LED indicates data is being read, written or transferred
Built for Portable Use
- Plug and play—no software, drivers or external power supply needed
- Durable slim aluminum case perfectly sized for backpack or laptop bag
- Enclosed housing protects drive in applications requiring more durability
- USB 3.1 Gen 2 Type-C cable included
System Requirements
- Computer with USB-C or Thunderbolt™ 3 port (USB 3.1 Gen 2 10 Gbps port required for maximum speed)
- M.2 NGFF SATA drive with B-Key or B+M Key connector (not compatible with M.2 NGFF PCIe SSDs)
Package Includes
- U457-1M2-SATAG2 USB 3.1 Gen 2 USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter
- USB 3.1 Gen 2 Type-C cable (M/M)
- Mini screwdriver
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332201256 |
| Drives Supported | M.2 NGFF SATA (B-KEY) |
| Technology | SATA/eSATA |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 5.00 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | M.2 NGFF SATA (B-Key) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Read, Write, Data) |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Shipping Dimensions (hwd / in.) | 1.38 x 5.71 x 5.12 |
| Shipping Weight (lbs.) | 0.12 |
| Unit Dimensions (hwd / in.) | 0.378 x 4.331 x 1.614 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
| BTUs | 17.1 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
| UASP Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images