Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/27/2025

Overview

The U024-003-5P-PM USB 2.0 Hi-Speed Panel Mount Cable connects to a computer’s motherboard to add a panel-mounted USB Type-A port. In addition to the front panel of a computer, the USB-A port can be installed in a trade show booth, retail kiosk or teacher’s or lecturer’s podium, allowing you to conveniently connect a thumb drive or other USB device. The PCB header terminates on almost any five-pin motherboard.
The 3-ft. (0.91 m) cable supports data transfer rates up to 480 Mbps and is backward compatible with previous USB generations. Gold-plated contacts resist corrosion and ensure optimal signal transfer. Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28 AWG data lines and 24 AWG power lines. PVC jacket with molded connectors and integral strain relief provides durability and long life. Mounting screws included.

Features

Adds a Panel-Mounted USB-A Port
  • Allows convenient USB access from a trade show booth, retail kiosk or lecturer’s podium
  • 5-pin PCB header terminates on computer’s motherboard
  • Supports data transfer speeds up to 480 Mbps
  • Backward compatible with previous USB generations
Premium Construction for Premium Performance
  • Corrosion-resistant gold-plated contacts for optimal signal transfer
  • Fully molded construction with strain relief for durability and long life
  • Flexible PVC jacket easy to install in tight spaces
  • Double shielding with aluminum braid, aluminum Mylar foil and twisted 28/24 AWG data/power lines
  • Mounting screws included

System Requirements

  • Computer with 5-pin motherboard connector

Package Includes

  • U024-003-5P-PM USB 2.0 Hi-Speed Panel Mount Cable, 3 ft.
  • (2) Mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191113
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 15 PIN IDC (FEMALE)
Side B - Connector 1USB A (FEMALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 83% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.