Part Number: U050-006-COIL

Connects high-speed USB 2.0 mobile devices with a USB Micro-B port to your computer, laptop or other compatible USB-A device. Ideal for smartphones, tablets and digital cameras.
- Supports data transfer rates up to 480 Mbps
- Molded nickel-plated connectors
- Twisted 28/24 AWG data/power lines
- 6-ft. (1.83 m) cable is coiled to take up less space
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U050-006-COIL USB 2.0 Hi-Speed A to Micro-B Coiled Cable (M/M) connects your computer, laptop or other compatible USB-A device to a high-speed USB Micro-B mobile device. Ideal for charging and syncing smartphones, tablets and digital cameras, this 6-ft. (1.83 m) cable is excellent for multimedia and other high-end applications that require fast, clear transmission free of line noise and other interference.
This cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices. The specially coiled cable takes up much less space than a regular 6-ft. (1.83 m) cable. It also resists tangles and knots, making it convenient to store in your car or carry in your purse, backpack or laptop bag.
Molded nickel-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- Ideal for charging and syncing smartphones, tablets and digital cameras
- Excellent for multimedia and other high-end applications that require fast, clear transmission free of line noise and other interference
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
Coiled to Take Up Less Space than Regular 6-ft. (1.83 m) Cable
- Resists tangles and knots
- Stores perfectly in car, purse, backpack or laptop bag
First-Rate Construction for Superior Signal Transfer
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Digital device with USB Micro-B female connector
Package Includes
- U050-006-COIL USB 2.0 Hi-Speed A to Micro-B Coiled Cable (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332197221 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 5.00 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images