Part Number: U022-010-BE
This Model has been retired and replaced by U022-010. More information for the U022-010-BE is available on the model support page
Overview
The U022-010-BE USB 2.0 Hi-Speed A/B Cable (M/M) connects your computer, laptop or other compatible USB-A device to a USB-B peripheral, such as printers and scanners. This 10-ft. (3.05 m) cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded gold-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- Recommended for printers and scanners
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332198792 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Beige |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 0.50 x 6.70 x 8.00 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Dimensions (hwd / in.) | 0.500 x 6.700 x 8.000 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |