Part Number: RBC2A
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Features
- Restores your UPS to its original runtime specifications
- Comes pre-assembled and ready for installation into your UPS system
- Reusable packaging holds expired batteries for recycling center delivery
- Compatible with many brands and models, including APC models BK200, BK250B, BK280B, BP280, BP280PNP, BP280C, BP280S, BK300, BK350, BK400, BK400B, BP420, BP420C, BP420PNP, BP420S, BK500M, PCPER, PCPRO, SUVS420, SU420NET, BP350UC, BP500CLR, BP500UC
Specifications
OVERVIEW
| UPC Code | 037332118394 |
BATTERY
| Included Battery Set | Contains (1) 12V 7AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.10 x 7.50 x 11.90 |
| Shipping Weight (lbs.) | 8.40 |
| Unit Dimensions (hwd / in.) | 1.900 x 4.000 x 5.500 |
| Unit Weight (lbs.) | 5.5 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images