Part Number: RBC6A
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Features
- Restore your UPS to its original runtime specifications
- Comes pre-assembled and ready for installation into your UPS system
- Reusable packaging holds expired batteries for recycling center delivery
- Compatible with many brands and models, including APC models BP1000, SUVS1000, SU1000, SU1000NET, SU1000RM, SU1000RMNET, and SUA1000
Specifications
OVERVIEW
| UPC Code | 037332118424 |
BATTERY
| Included Battery Set | Contains (2) 12V 11AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.00 x 7.50 x 12.00 |
| Shipping Weight (lbs.) | 19.00 |
| Unit Dimensions (hwd / in.) | 3.700 x 7.700 x 6.000 |
| Unit Weight (lbs.) | 16.9 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images