Part Number: RBC48V-HGTWR
- Certified premium battery cartridge
- Pre-assembled and wired battery kit offers simple installation
- Rugged leak-proof construction
- Maintenance free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with SMART2500XLHG. See the UPS replacement battery web page to confirm compatibility and quantity required.
Specifications
OVERVIEW
| UPC Code | 037332172167 |
BATTERY
| DC System Voltage (VDC) | 48 |
| Included Battery Set | Contains (4) 12V 9AH sealed lead acid batteries |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.50 x 9.84 x 12.60 |
| Shipping Weight (lbs.) | 26.20 |
| Unit Dimensions (hwd / in.) | 3.940 x 7.680 x 8.460 |
| Unit Weight (lbs.) | 24.6 |
ENVIRONMENTAL
| Storage Elevation (ft.) | 0-10,000 ft |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images