Part Number: RBC12A

- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from most major brands. See the UPS replacement battery page to confirm compatibility and quantity required.
Features
- Restores your UPS to its original runtime specifications
- Comes pre-assembled and ready for installation into your UPS system
- Reusable packaging holds expired batteries for recycling center delivery
- Compatible with many brands and models, including APC models SU2200RM3U, SU3000RM3U, SU3000RMT3U, NS2200RM3U, NS3000RM3U, NS3000RMT3U, SU5000T, and SU5000RMT5U. NOTE: SU5000T and SU5000RMT5U require (2) RBC12A
Specifications
OVERVIEW
UPC Code | 037332118462 |
BATTERY
Included Battery Set | Contains (8) 12V 7AH sealed lead acid batteries |
Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating system |
PHYSICAL
Shipping Dimensions (hwd / in.) | 7.00 x 12.40 x 15.50 |
Shipping Weight (lbs.) | 44.00 |
Unit Dimensions (hwd / in.) | 3.800 x 10.000 x 6.000 |
Unit Weight (lbs.) | 44 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images