Part Number: RBC36S
- Replacement battery backup for SUINT1500LCD2U UPS system
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- Auto-detection sensor allows UPS to reset internal battery age
- 18-month limited warranty
Features
System Requirements
- Compatible with SUINT1500LCD2U UPS system
Package Includes
- RBC36S UPS Battery Replacement (pre-assembled battery pack with three 12V batteries)
Specifications
OVERVIEW
| UPC Code | 037332192677 |
BATTERY
| DC System Voltage (VDC) | 36 |
| Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.70 x 11.70 x 14.60 |
| Unit Dimensions (hwd / in.) | 2.640 x 8.300 x 12.040 |
| Unit Weight (lbs.) | 19.84 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SUINT1500LCD2U | SmartOnline 1500VA 1350W 208/230V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower |
Documents & Downloads
Documentation
Useful Web Pages
Product Images