Part Number: RBC24S

- Replacement battery backup for SUINT1000LCD2U UPS system
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- Auto-detection sensor allows UPS to reset internal battery age
- 18-month limited warranty
Features
System Requirements
- Compatible with SUINT1000LCD2U UPS system
Package Includes
- RBC24S UPS Battery Replacement (pre-assembled battery pack with two 12V batteries)
Specifications
OVERVIEW
UPC Code | 037332239372 |
BATTERY
DC System Voltage (VDC) | 24 |
Included Battery Set | Contains (2) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years typical, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.51 x 12.00 x 8.86 |
Unit Dimensions (hwd / in.) | 2.640 x 5.950 x 7.910 |
Unit Weight (lbs.) | 14.33 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SUINT1000LCD2U | SmartOnline 208/230V 1000VA 900W Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
Documents & Downloads
Documentation
Useful Web Pages
Product Images