Part Number: UR050-010
Universal / Reversible "A" connector allows plugging in any direction
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Universal / Reversible "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR050-010 USB 2.0 A to Micro-B cable features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Smaller and more durable (10,000 insertion cycles) than the existing mini-B connectors, the Micro-USB will also handle power transfers, as well as data. USB 2.0 rated cable handles 480 Mbps data transfer rates.
Features
- USB Universal / Reversible A Male to Micro-B Male
- Available in 3-ft. (0.91 m), 6-ft. (1.83 m), and 10-ft. (3.05 m) lengths
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 10-ft. (3.05 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male)
Specifications
OVERVIEW
UPC Code | 037332179579 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 7.00 |
Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- Reversible USB Cables
https://tripplite.eaton.com/video/reversible-usb-cables/63591
Product Images