Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
|
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
XXL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
Part Number: DCPUSWIV
Part Number: DCPUSWIV
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DCPUSWIV is available on the model support page
Specifications
OVERVIEW
| UPC Code | 037332248879 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Maximum Weight Capacity (lbs.) | 66 |
| Shipping Dimensions (hwd / in.) | 10.20 x 9.60 x 21.50 |
| Shipping Weight (lbs.) | 12.10 |
| Unit Dimensions (hwd / in.) | 18.300 x 8.400 x 9.900 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
Questions & Answers
More Q&As may be available on the DCPUSWIV model support page.
Similar Products
DCTM
Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.
DDR1327MQ
Quad-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays
DDR1327S
Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet
DDR1327SDD
Dual-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays
DDR1327SDFC-1
Dual-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays
DDR1327SE
Single-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays
DDR1327SFC
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors
DDR1327SQFC-1
Quad-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays
DDR1527SDC
Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays
DMWC3770M
Swivel/Tilt Corner Wall Mount for 37" to 70" TVs and Monitors - Flat/Curved
DWM1327SE
Swivel/Tilt Wall Mount for 13" to 27" TVs and Monitors
DWM1742MA
Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified
DWM1742MN
Swivel/Tilt Wall Mount for 17" to 42" TVs and Monitors, 80° Swivel, -15° to +15° Tilt, -4° to +4° Screen Adjustment
DWM2355S
Full-Motion TV Wall Mount with Fully Articulating Arm for 23” to 55” Flat-Screen Displays
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images