Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

High-capacity 7.7kW PDU with ATS provides local metering and enables redundant power for non-redundant hardware. LED display helps monitor load levels to prevent overloads that cause downtime.

  • Single-phase IEC 309 32A Blue (2P+E) input and 200-240V output
  • 16 C13 and 2 C19 outlets in 2 load banks
  • Automatic transfer switching within 1–5 ms
  • Mounts in 2U of space in EIA-standard 19 in. racks
  • Multifunction digital display with LED indicators
  • 2-year limited warranty

Overview

The PDUMH32HVAT 7.7kW Single-Phase 200-240V Local Metered Automatic Transfer Switch / ATS PDU provides power monitoring and enables redundant power for network devices with non-redundant power supply configurations. Ideal for data centers and server rooms, it mounts in 2U of space in EIA-standard 19-inch racks and features 18 outlets (16 C13 and two C19) in two load banks, each bank protected by a 20A circuit breaker.

Dual three-meter input cords with IEC 309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase 200-240V power sources. The PDU constantly evaluates the power quality of both input sources. Dynamic solid-state (TRIAC) automatic transfer switching allows the PDU to switch to the secondary source within 1–5 milliseconds should the primary source fail or become unstable to ensure your connected equipment operates without interruption.

Multifunction digital display with LED indicators reports output current, voltage and kW loading information.

Features

Primary and Secondary Inputs for Power Redundancy
  • The PDUMH32HVAT rack PDU (rPDU) provides power monitoring and enables redundant power for network devices with non-redundant power supply configurations
  • Dual 3m input cords with IEC 309 32A Blue (2P+E) plugs connect to separate primary and secondary single-phase power sources
Automatic Transfer Switching
  • Dynamic solid-state (TRIAC) automatic transfer switching
  • Switches to secondary power source if primary source fails or becomes unstable
  • 1–5 ms transfer time ensures uninterrupted operation of connected equipment
  • Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Multifunction Digital Display
  • Front-panel digital display with LED indicators reports output current, voltage and kW loading information
20A Circuit Breakers
  • Protect each of 2 single-phase output banks
  • Front-panel LED indicates when breaker has tripped
Cord Retention Sleeves
  • Set of Plug-lock output power cable retention sleeves prevent accidental disconnection of connected devices
Mounts Horizontally in 2U of Rack Space
  • Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMH32HVAT 7.7kW Single-Phase 200-240V ATS/Local Metered PDU
  • Rack-mounting brackets
  • Plug-lock cable retention sleeves
  • Cable ties
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186881
PDU TypeLocal Metered; Auto-Transfer Switch
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 220; 230; 240
Recommended Electrical ServiceTwo single-phase 32A 200-240V circuits
Maximum Input Amps32
PDU Plug Type(2) IEC-60309 32A BLUE (2P+E)
Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7.0kW (220V), 6.7kW (208), 6.4kW (200V) total capacity; 32A maximum; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) C13; (2) C19
Output Nominal Voltage200-240V
Overload ProtectionIncludes two 20A output circuit breakers; Breaker 1 controls the upper row of 9 outlets (8 C13, 1 C19); Breaker 2 controls the lower row of outlets (8 C13, 1 C19)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital display reports output amps in 4 separately metered loading segments (BANK 1: Outlets #1-9; BANK 2: Outlets #10-18), whole-PDU output kW load level and input voltage on primary and secondary input lines
SwitchesENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
LED IndicatorsFront panel LEDs confirm amp / kilowatt / voltage reporting information
PHYSICAL
Material of ConstructionMetal
Rack Height  2U
Form Factors Supported2U rackmount
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.70 x 16.70 x 19.30
Shipping Weight (lbs.)20.30
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico)
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue P004-004-BL P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Blue
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green P004-004-GN P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red P004-004-RD P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Red
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow P004-004-YW P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Yellow
Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006-14LA P005-006-14LA Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006-14RA P005-006-14RA Heavy-Duty PDU Power Cord, C13 to Right-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black P036-010 P036-010 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1H Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters
WEXT2H Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
WEXT3H Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.